Gallium Nitride - High Performance GaN Devices for High Volume Applications

Sergey Velichko
Presented by Sergey Velichko

Sr. Manager, Technology and Product Strategy, Automotive Sensing Division

Details

Date: May 19th, 2022

Time: 10:00 AM Pacific Time

Duration: 45 minutes

Language: English

Attendance: Online

Registration

Automotive High Dynamic Range Image Sensors with LED Flicker Mitigation

Registration Deadline: May 19, 2022

Participate

onsemi has been a market leader in automotive image sensors for the past two decades. The challenges of low light performance and dynamic range have been the driving force to deliver better solutions with smaller pixel size sensors, from 4.2 µm to the latest 2.1 µm. The high dynamic range (HDR) LED flicker mitigation (LFM) super exposure(SE) technology addresses the ever-increasing use of flickering LEDs. With onsemi latest 8 MP 2.1 µm pixel sensor, it can achieve ten times better HDR LFM capabilities than the previous generation and up to 155 dB dynamic range. This webinar will cover the pixel fundamentals and performance in the most challenging low light and high-temperature conditions.

About The Speaker

Sergey Velichko - Sr. Manager, Technology and Product Strategy, Automotive Sensing Division

Sergey Velichko has been responsible for technology and product development for the Automotive Sensing Division at onsemi since 2006. He worked before in various teaching and R&D positions at the KPI, Micron Technology, and HP. A Senior IEEE Member, he authored and co-authored more than 50 publications and 45 issued and pending patents. His interests include intelligent sensor technology and strategic product development, novel imaging pixel architectures, pixel modeling, and innovations in imaging sensor designs.

Key Takeaways

  • Learn about onsemi’s HDR LFM SE technology
  • Learn about onsemi’s automotive image sensor portfolio that meets your application requirements
  • Design considerations with pixel sizes

Learn more about ADAS solutions from onsemi.