P-Channel PowerTrench® MOSFET -20V, -56A, 6.5mΩ

Overview

This P-Channel MOSFET is produced using an advanced PowerTrench® process that has been optimized for rDS(ON), switching performance and ruggedness.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 6.5 mΩ at VGS = -4.5 V, ID = -14 A
  • Max rDS(on) = 9.8 mΩ at VGS = -2.5 V, ID = -11 A
  • Max rDS(on) = 20 mΩ at VGS = -1.8 V, ID = -9 A
  • High performance trench technology for extremely low rDS(on)
  • High power and current handling capability in a widely used surface mount package
  • Lead-free and RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDMC6688P

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMC6688P

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Single

0

-20

-

8

-1

-56

30

9.8

6.5

7

44

4956

-

-

-

-

$0.412

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.