January 14, 2020

Share:

Intelligent Access Control

Imaging technology is used across numerous access control and security applications including smart video doorbells and locks. To prevent security threats, 3D technology is now being used to enhance the application’s facial recognition capabilities.

Making it easier to develop intelligent access control and smart video solutions, ON Semiconductor has collaborated with Ambarella and Lumentum to develop a 3D sensing access control and security platform that provides smooth video streaming, facial recognition and anti-spoofing features in one system.

This solution also enables a keyless feature with a higher security level to both consumer and commercial applications. The platform is based on the AR0237IR image sensor from ON Semiconductor, Ambarella’s CV25 CVflow® AI vision System on Chip (SoC) and Lumentum’s VCSEL technology.

For this joint 3D sensing platform, it can be used for the development of intelligent access control systems and smart video security products such as smart video doorbells and door locks.


Intelligent Access Control


Different from other image sensors using RGB patterns to generate the viewing image stream and require another IR module to detect liveliness in motion. This new solution leverages the AR0237IR to obtain both visible and infrared images for depth sensing and advanced algorithms such as anti-spoofing and 3D recognition. AR0237IR also provides good sensitivity at various light conditions and supports HDR functions.

Ambarella’s products are used in a wide variety of human and computer vision applications, including video security, advanced driver assistance systems (ADAS), electronic mirror, drive recorder, driver/cabin monitoring, autonomous driving, and robotic applications. Ambarella’s low-power System on Chips (SoCs) offer high-resolution video compression, advanced image processing. Their SoCs also provide powerful deep neural network processing to enable intelligent cameras to extract valuable data from high-resolution video streams. 

This joint development uses Ambarella’s powerful image sensor processor (ISP), CV25, to provide exceptional image quality while adding support for AI features including video encoding, anti-spoofing algorithms, liveliness detection and 3D recognition. The CV25 includes a suite of anti-hacking security features including secure boot, TrustZone® and I/O virtualization.


3D Imaging for Intelligent Access Control [Figure]
3D Imaging


Lumentum is a market-leading designer and manufacturer of innovative optical and photonic products enabling optical networking and laser applications worldwide. Using their high-quality VCSEL technology, the platform is able to generate the high accuracy depth solution and produce reliable anti-spoofing features for intelligent access control and smart video solutions.

The new 3D sensing platform from Ambarella, Lumentum and ON Semiconductor will provide a new level of security for access control and smart video applications.

Learn more about the AR0237IR and other vision IoT solutions from ON Semiconductor and watch our video below! Missed one of our live seminars? Watch a recording of the Vision IoT seminar here where we discuss balancing performance and lower power, requirements for vision IoT, energy-efficient image sensors for battery-powered applications and imaging technology. 


Featured

Smart Building & City

A Smart building is built on a secure, scalable connectivity fabric linking sensors, actuators, power electronics, and IoT edge devices into one coordinated ecosystem. These devices communicate locally and through the cloud to enable automation, remote diagnostics, and real‑time optimization of functions such as lighting, HVAC, access control, and appliances. Homeowners or facility managers can remotely adjust temperature, monitor security, manage energy usage, or control connected loads via a phone, tablet, or PC.

Modern smart buildings also integrate Small Electric Vehicles (SEVs) e‑bikes, e‑scooters, delivery robots, and micro‑mobility platforms which depend on intelligent battery management, efficient power conversion, and safe charging. Smart charging docks use load balancing and energy‑aware scheduling to reduce peak demand and maximize renewable or low‑tariff energy. onsemi supports this with high‑efficiency MOSFETs, SiC/GaN power devices, current‑sense amplifiers, and battery‑management ICs that improve charger compactness, safety, and runtime.

Battery‑powered tools in garages or maintenance areas also benefit from IoT connectivity. Smart chargers can report state of charge (SoC), state of health (SoH), cycle count, and predictive maintenance data. onsemi’s DC‑DC converters, power stages, and protection ICs enhance charging efficiency, thermal performance, and battery safety.

A key component of smart‑building energy systems is the heat pump, which transfers heat using an inverter‑driven compressor. Connected to the building’s IoT network, heat pumps can optimize energy consumption using AI algorithms, occupancy data, and weather forecasts. From a semiconductor perspective, they rely on SiC MOSFETs, gate drivers, PFC controllers, and current/temperature sensors enabling variable‑speed operation, high COP, and reduced total energy use.