Industrial Motor Control Evaluation System
Related Products:
- FFSPF1065A: SiC Diode - 650V, 10A, TO-220FP-2
- FCPF125N65S3: Power MOSFET, N-Channel, SUPERFET® III, Easy Drive, 650 V, 24 A, 125 mΩ, TO-220F
- NCP1632: Power Factor Controller, Interleaved, 2-Phase
- NCS2250: Comparator, High Speed, 50 ns, Low Voltage, Rail-to-Rail, Push-Pull
- NCS2003: Operational Amplifier, High Slew Rate, Low Voltage, Rail-to-Rail Output
- NFAQ1060L36T: Intelligent Power Module (IPM), 600 V, 10 A
- NCP1063: High-Voltage Switcher for low Power offline SMPS