High-Voltage Switcher for low Power offline SMPS

Overview

The NCP1063 integrates a fixed frequency current mode controller with a 700 V MOSFET. Available in a PDIP−7 or SOIC-16 package, the NCP1063 offer a high level of integration, including soft−start, frequency−jittering, short−circuit protection, skip−cycle, adjustable peak current set point, ramp compensation, and a Dynamic Self−Supply (eliminating the need for an auxiliary winding).

Unlike other monolithic solutions, the NCP1063 is quiet by nature: during nominal load operation, the part switches at one of the available frequencies (60 or 100 kHz). When the output power demand diminishes, the IC automatically enters frequency foldback mode and provides excellent efficiency at light loads. When the power demand reduces further, it enters into a skip mode to reduce the standby consumption down to a no load condition.

Protection features include: a timer to detect an overload or a short−circuit event, Overvoltage Protection with auto−recovery and AC input line voltage detection (A version).

The ON proprietary integrated Over Power Protection (OPP) lets you harness the maximum delivered power without affecting your standby performance simply via external resistors.

The NCP1060, NCP1063 family can be seamlessly used both in non-isolated and in isolated topologies.

  • Auxiliary Power Supply Isolated and Non-isolated
  • White goods (Washing, Cold, Aircon ,...)
  • LED Lighting systems
  • Wide Vin Industrial low power SMPS
  • Power Meter SMPS
  • Auxiliary Power Supply Isolated and Non-isolated
  • White goods (Washing, Cold, Aircon ,...)
  • LED Lighting systems
  • Wide Vin Industrial low power SMPS
  • Power Meter SMPS
  • Built−in 700 V MOSFET with RDS(on) of 11.4 Ω
  • Large Creepage Distance Between High−voltage Pins
  • Adjustable Peak Current up to 650 mA
  • Direct Feedback connection for non-isolated converter
  • Internal and Adjustable Over Power Protection (OPP) Circuit
  • Auto-Recovery Output Short Circuit Protection with Timer-Based Detection
  • Frequency Jittering (including during frequency foldback mode)
  • Current−Mode Fixed Frequency Operation – 60 or 100 kHz (130 kHz on demand)
  • Frequency Foldback Operation
  • AC Input Voltage Line Detection
  • NCV1063 for Automotive Applications

Tools and Resources

Product services, tools and other useful resources related to NCP1063

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Control Mode

fsw Typ (kHz)

fJitter Typ (%)

Stand-by Mode

RDS(ON) Typ (Ω)

V(BR)DSS Max (V)

IPeak (mA)

HV Start-up Min (V)

DSS (mA)

UVLO

Short Circuit Protection

Over Power Compensation

Brown-out

Latch

Reference Price

NCP1063AD060R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

Yes

Current Mode

60

Yes

Yes

11.4

700

650

Yes

8

7

Yes

Yes

No

No

$0.5412

More Details

NCP1063AD100R2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

No

Current Mode

100

Yes

Yes

11.4

700

650

Yes

8

7

Yes

Yes

No

No

Price N/A

More Details

NCP1063AP060G

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-7

NA

0

TUBE

50

No

Current Mode

60

Yes

Yes

11.4

700

650

Yes

8

7

Yes

Yes

No

No

Price N/A

More Details

NCP1063AP100G

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-7

NA

0

TUBE

50

No

Current Mode

100

Yes

Yes

11.4

700

650

Yes

8

7

Yes

Yes

No

No

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.