Energy Infrastructure | Solutions for EV Charging Stations
Related Products:
- NXH160T120L2Q2F2SG: Power Integrated Module (PIM), IGBT 1200 V, 160 A and 600 V, 100 A
- NXH240B120H3Q1: Power Integrated Module (PIM) 3-channel 1200 V IGBT + SiC Boost, 80 A IGBT and 20 A SiC diode
- NXH100B120H3Q0: Power Integrated Module, Dual Boost, 1200 V, 50 A IGBT + 1200 V, 20 A SiC Diode.
- NCD57001: Isolated high current and high efficiency IGBT gate driver with internal galvanic isolation
- NCD57000: Isolated high current and high efficiency IGBT gate driver with internal galvanic isolation.
- NCS213R: Current Sense Amplifier, 26V, Low-/High-Side Voltage Out, Bidirectional Current Shunt Monitor
- NCS20081: Operational Amplifier, 5.5V Rail-to-Rail Input and Output, 1.2 MHz, Single
- LM2904: Operational Amplifier, Single Supply, Dual