Si/SiC Hybrid Power Integrated Module (PIM), 3-channel Boost 

Active, Not Rec

Overview

The NXH240B120H3Q1P1G is a 3-channel 1200 V IGBT + SiC Boost module. Each channel consists of a fast switching 80 A IGBT, a 30 A SiC diode, a bypass diode and an IGBT protection diode. The module contains an NTC thermistor.

  • Solar Inverter Boost Stage
  • Decentralized Utility-Scale Solar Inverter
  • Commercial String Inverter
  • 1200V SiC Diodes
  • Low Vf bypass diodes
  • Solder and press-fit options

Tools and Resources

Product services, tools and other useful resources related to NXH240B120H3Q1P1G

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

Rated Current (A)

VCE(sat) Typ (V)

VF Typ (V)

Reference Price

NXH240B120H3Q1P1G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

Q1

NA

0

BTRAY

21

No

Triple

1200

92

2

1.46

$79.1279

More Details

NXH240B120H3Q1S1G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

Q1

NA

0

BTRAY

21

No

Triple

1200

92

2

1.46

$83.8287

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.