Package Drawings for
Others
(Show All)
|
|
|
|
10 PIN QFN 3.5x3.0x0.9mm, 0.5p
|
485AB-01 (21.0kB) |
O |
|
10 PIN QFN, 3x3
|
501-02 (40kB) |
B |
Dec, 2019 |
10.5X10.5X2.1 127MM PTH
|
500 (34.0kB) |
B |
|
1006 MICROLEADLESS 3PADS
|
496A (40kB) |
A |
|
11 PIN FLIP CHIP CSP
|
499B-01 (121.4kB) |
O |
|
12 PIN PDFN SMART HOTPLUG
|
488AB (60kB) |
D |
|
12 Pin LLGA, 3x3, 0.5P
|
513AD (59kB) |
B |
|
12 Pin UDFN, 3x3, 0.4P
|
506BE (59kB) |
A |
|
12 Pin WDFN, 3x1.35x0.75, 0.5P
|
506BB (60kB) |
A |
|
12PIN FLPCHP BUMPED DIE
|
499AB (25.0kB) |
01A |
|
14 LD SSOP
|
940A-03 (28.0kB) |
D |
|
14 Pin Flip-Chip, 4.3x3.73 mm, SCV6904HTR
|
499AQ (47kB) |
01O |
May, 2019 |
14LD CERDIP CASE OUTLINE
|
632-08 (37.0kB) |
Y |
|
16 LEAD SSOP
|
940B-03 (28.0kB) |
D |
|
16 PIN FLIP CHIP BGA
|
489-01 (94.5kB) |
O |
|
16 PIN FLIP-CHIP
|
499AR (64kB) |
B |
|
16 PIN LGA, 4X4X0.96
|
526AB (42kB) |
C |
Nov, 2019 |
16 PIN QFN, 5X5, 0.8 MM
|
485AC (24.0kB) |
O |
|
16 Pin Flip-Chip, 2.0x2.0 mm, 0.5mm Pitch
|
499AN (63kB) |
A |
|
18 Pin DFN, 6x6
|
506BD (59kB) |
A |
|
18LD PLSTC SO WIDE BODY
|
751C-04 (44kB) |
F |
Dec, 2019 |
19LD STD DBC TYPE DIP TYPE
|
MODBT (121kB) |
O |
|
2 AMP COUPLE
|
417-02 (31.0kB) |
C |
|
2 PIN FLIP-CHIP, 0.6X0.3
|
499BA (41kB) |
O |
May, 2019 |
20 LD SSOP
|
940C-03 (44.0kB) |
B |
|
20 Lead Flip-Chip, 4 x 1.6mm
|
499AS (60kB) |
B |
|
20 PIN MLF 0.5mm Pitch
|
485B (108.7kB) |
O |
|
2020 MicroLeadless PAD ARRAY
|
503-01 (47kB) |
A |
|
20LD SOIC EIAJ
|
751J-02 (43.0kB) |
A |
|
20PIN 1.95X2.45MM.50 PTH
|
499A-01 (23.0kB) |
O |
|
22 LEAD PDIP
|
708-04 (25.0kB) |
E |
|
24 LD MFL2 4X4MM BODY
|
485F-01 (28.0kB) |
O |
|
24LD PLSTC WIDE BODY
|
709-02 (25.0kB) |
D |
|
25 Pin Flip-Chip WLCSP 2x2, 0.4P
|
499BK (55.0kB) |
01B |
|
25 Pin Flip-Chip, 2.1x2.1
|
499BL (58.0kB) |
01O |
|
28 LEAD PDIP
|
710-02 (26.0kB) |
C |
|
28 LEAD SSOP WB
|
940J-02 (36.0kB) |
A |
|
3 LEAD D2PAK
|
418AA (67kB) |
A |
|
32LD 9X9MM 0.8 LEAD PITCH
|
488AC (45kB) |
A |
Jun, 2019 |
32LD TQFP
|
873B-02 (62.0kB) |
A |
|
3X3MM 0.5 PITCH
|
485N (18.0kB) |
O |
|
4 BALL OPTOCOUPLER BGA, 3.5x3.5
|
100CX (39kB) |
O |
|
4 LEAD SMD PHOTODIODE
|
100DB (112kB) |
O |
May, 2019 |
4 PIN FLIP−CHIP, 1.55X1.55
|
766AC (21.0kB) |
O |
|
4 Pin Flip-Chip, 1.12 x 1.12, 0.75P
|
766AF (26.0kB) |
01O |
|
4 Pin Flip-Chip, 1.6x1.6
|
499BB (56.0kB) |
01A |
|
40LD PLSTC CASE
|
711-03 (62.2kB) |
D |
|
5 LD "D" SQ PAK
|
936D-03 (15.0kB) |
B |
|
5 LEAD D2PAK
|
936F-01 (64.4kB) |
O |
|
5 PIN FLIP CHIP 1.36X1.02
|
499BE (44kB) |
A |
Jun, 2019 |
|