Single N-Channel Logic Level PowerTrench® MOSFET 30V, 13A, 8mΩ

Favorite

Overview

This N-Channel Logic Level MOSFET is produced using an advanced PowerTrench process that has been especially tailored to minimize the on-state resistance and yet maintain superior switching performance. These devices are well suited for low voltage and battery powered applications where low in-line power loss and fast switching are required.

  • This product is general usage and suitable for many different applications.
  • 13 A, 30 V
  • RDS(ON) = 8 mΩ @ VGS = 10 V
  • RDS(ON) = 10 mΩ @ VGS = 4.5 V
  • Fast switching speed
  • Low gate charge
  • High performance trench technology for extremely low RDS(ON)
  • High power and current handling capability

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDS6670A

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

N-Channel

PowerTrench® T1

SOIC-8

Small Signal

Logic

0

Single

0

30

8

20

3

13

2.5

-

10

46

21

2220

-

-

-

-

$0.3227

More Details

Show More

1-25 of 25

Products per page

Jump to :