N-Channel Shielded Gate PowerTrench® MOSFET, 100V, 76A, 8.5mΩ

Last Shipments

Overview

This N-Channel MV MOSFET is produced using onsemi’s advanced PowerTrench® process that incorporates Shielded Gate technology. This process has been optimized to minimize on-state resistance and yet maintain superior switching performance with best in class soft body diode.

  • Synchronous Rectification for ATX / Server / Workstation / Telecom PSU / Adapter and Industrial Power Supplies.
  • Motor drives and Uninterruptible Power Supplies
  • Micro Solar Inverter
  • Server
  • Telecom
  • Computing ( ATX, Workstation, Adapter, Industrial Power Supplies etc. )
  • Motor Drive
  • Uninterruptible Power Supplies
  • Solar Inverter
  • Max RDS(on) = 8.5 mΩ at VGS = 10 V, ID = 76 A
  • High Performance Trench Technology for Extremely Low RDS(on)
  • Extremely Low Reverse Recovery Charge, Qrr
  • Low Gate Charge, QG = 25nC ( Typ.)
  • High Power and Current Handling Capability
  • 100% UIL Tested
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDPF8D5N10C

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDPF8D5N10C

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

No

N-Channel

PowerTrench® T8

TO-220

Low-Medium Voltage

Standard

0

Single

0

100

8.5

20

4

76

35

-

-

-

25

1765

5

53

1010

16

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.