N-Channel UltraFET Trench® MOSFET 200V, 9.5A, 200mΩ

Overview

This N-Channel MOSFET is a rugged gate version of an advanced Power Trench process. It has been optimized for power management applications.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 200mΩ at VGS = 10V, ID = 2.2A
  • Max rDS(on) = 215mΩ at VGS = 6V, ID = 1.5A
  • Low Profile - 1mm max in a MicroFET 3.3 x 3.3 mm
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDMC2610

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMC2610

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

3000

Yes

N-Channel

PowerTrench® T1

Power 33 (u8FL)

Low-Medium Voltage

Standard

0

Single

0

200

200

±20

4

9.5

42

-

-

7.1

12.3

720

3.6

114

41

12

$0.9144

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.