P-Channel PowerTrench® MOSFET -150V, -1A, 1.2Ω

Overview

This P-Channel MOSFET is produced using an advanced PowerTrench® process that has been optimized for the on-state resistance and yet maintain superior switching performance.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 1.2 Ω at VGS = -10 V, ID = -1 A
  • Max rDS(on) = 1.4 Ω at VGS = -6 V, ID = -0.9 A
  • Low Profile - 0.8 mm maximum in the new package MicroFET 2x2 mm
  • Very low RDS-on mid voltage P-channel silicon technology optimised for low Qg
  • This product is optimised for fast switching applications as well as load switch applications
  • 100% UIL tested
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDMA86265P

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMA86265P

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Yes

P-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Standard

0

Single

0

-150

1200

±25

-4

-1

2.4

-

-

18

2.8

158

0.7

78

16

0.7

$0.3897

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.