N-Channel PowerTrench® MOSFET, 1.5 V Specified, 20V, 9.5A, 23mΩ

Overview

This Single N-Channel MOSFET has been designed using an advanced Power Trench process to optimize the rDS(ON) @ VGS = 1.5 V on special MicroFET leadframe.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 23 mΩ at VGS = 4.5 V, ID = 9.5 A
  • Max rDS(on) = 29 mΩ at VGS = 2.5 V, ID = 8.0 A
  • Max rDS(on) = 36 mΩ at VGS = 1.8 V, ID = 4.0 A
  • Max rDS(on) = 50 mΩ at VGS = 1.5 V, ID = 2.0 A
  • HBM ESD protection level > 2.5 kV (Note 3)
  • Low Profile-0.8 mm maximum in the new package MicroFET 2x2 mm
  • Free from halogenated compounds and antimony oxides
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDMA410NZ

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMA410NZ

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Logic

0

Single

0

20

-

8

1

9.5

2.4

29

23

8.8

10

815

-

-

-

-

$0.3215

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.