N-Channel Power Trench® MOSFET, 150V, 29A, 54mΩ

Overview

N-Channel Power Trench® MOSFET, 150V, 29A, 54mΩ

  • This product is general usage and suitable for many different applications.

  • rDS(ON) = 45mΩ(Typ.), VGS = 10V, ID = 9A
  • Qg(tot) = 26nC (Typ.), VGS = 10V
  • Low Miller Charge
  • Low QRR Body Diode
  • UIS Capability (Single Pulse and Repetitive Pulse)

Tools and Resources

Product services, tools and other useful resources related to FDD2572

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDD2572

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

Y

N-Channel

PowerTrench® T1

DPAK

Low-Medium Voltage

Standard

0

Single

0

150

54

±20

4

29

135

-

-

-

3.3

1770

6

169

183

40

$0.9297

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.