Power MOSFET, N-Channel, SUPERFET® II, 800 V, 6 A, 850 mΩ, TO-220

Favorite

Overview

SuperFET® II MOSFET is a brand-new high voltage super-junction (SJ) MOSFET family that is utilizing charge balance technology for outstanding low on-resistance and lower gate charge performance. This technology is tailored to minimize conduction loss, provide superior switching performance, dv/dt rate and higher avalanche energy. Inaddition, internal gate-source ESD diode allows to withstand over 2kV HBM surge stress. Consequently, SuperFET IIMOSFET is very suitable for the switching power applications such as Audio, Laptop adapter, Lighting, ATX power andindustrial power applications.

  • AC-DC Power Supplies
  • LED Lighting
  • Typ. RDS(on) = 710 mΩ(Typ.)
  • Ultra Low Gate Charge (Typ. Qg = 22 nC)
  • Low Eoss (Typ. 2.3 uJ @ 400V)
  • Low Effective Output Capacitance (Typ. Coss(eff.) = 106 pF)
  • 100% Avalanche Tested
  • RoHS Compliant
  • ESD Improved Capability

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FCP850N80Z

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

800

Y

N-Channel

PowerTrench® T1

TO-220

High Voltage

Standard

0

Single

0

800

850

DC: ±20, AC: ±30

4.5

8

136

-

-

-

22

990

8.6

4500

28

0.74

$1.0765

More Details

Show More

1-25 of 25

Products per page

Jump to :