N-Channel Power MOSFET 50V, 30A, 40mΩ

Overview

This is an N-Channel enhancement mode silicon gate power MOSFET designed for applications such asswitching regulators, switching converters, motor drivers,relay drivers and drivers for high power bipolar switchingtransistors requiring high speed and low gate drive power.This type can be operated directly from integrated circuits.Formerly developmental type TA9771.

  • TBA

  • 30A, 50V
  • RDS(ON)= 0.040Ω
  • SOA is Power Dissipation Limited
  • Nanosecond Switching Speeds
  • Linear Transfer Characteristics
  • High Input Impedance
  • Majority Carrier Device
  • Related Literature- TB334 “Guidelines for Soldering Surface Mount Components to PC Boards”

Tools and Resources

Product services, tools and other useful resources related to BUZ11

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

BUZ11-NR4941

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

800

Y

N-Channel

PowerTrench® T1

TO-220

Low-Medium Voltage

Standard

0

Single

0

50

40

±20

2

30

75

-

-

-

7

1500

-

250

750

250

$0.4583

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.