P-Channel Enhancement Mode Field Effect Transistor -50V, -0.13A, 10Ω

Overview

This P-channel enhancement-mode MOSFET is produced using proprietary, high cell density, DMOS technology. This very high density process minimizes on-state resistance and to provide rugged and reliable performance and fast switching. The BSS84 can be used, with a minimum of effort, in most applications requiring up to 0.13 A DC and can deliver current up to 0.52 A. This product is particularly suited to low-voltage applications requiring a low-current high-side switch.

  • This product is general usage and suitable for many different applications.

  • -0.13 A, -50 V
     RDS(ON) = 10 Ω @ VGS = -5 V
  • Voltage-controlled P-channel small signal switch
  • High-Density Cell Design for Low RDS(ON)
  • High Saturation Current.

Tools and Resources

Product services, tools and other useful resources related to BSS84

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

BSS84

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

Single

0

-50

-

±20

-2

-0.13

0.36

-

10000

-

0.9

73

0.3

-

10

5

$0.0467

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.