December 18, 2023

Share:

The Best of 2023: Industrial Solutions

Incredible 2023 at onsemi

As onsemi finishes 2023, we are grateful for all the achievements during the past year. We are appreciative of all our employees and customers who have helped us continue our motto “Intelligent Technology. Better Future.” onsemi is committed to creating intelligent power and sensing technologies that solve the most complex challenges.

This year, onsemi released a variety of new industrial products and solutions which allowed us to continue to bring our innovations and vision to life. As a result, our continuous innovations were recognized by the power electronics industry. Below are a few of our favorite highlights from 2023.


Elite Power Simulator and Self-Service PLECS Model Generator

As high-power system design needs are rapidly increasing and Silicon Carbide (SiC) devices are becoming widely accepted as the preferred technology for a wide array of industrial applications, using a simulation tool that delivers first time-right design results is critical to shorten time to market while achieving maximum system performance. onsemi’s online-based SiC simulation tools, including the Elite Power Simulator and Self-Service PLECS Model Generator, were developed for power electronic engineers to quickly evaluate and select the best EliteSiC products for their specific applications. The tools provide meaningful insights on complex power electronic applications through system-level simulations at an early stage of the development cycle. Power electronic engineers can save time by obtaining accurate simulation data, thus enabling EliteSiC product selection tailored to their specific applications, instead of costly and time-consuming hardware fabrication and testing.


Elite Power Simulator and Self-Service Model Generator
Elite Power Simulator and Self-Service Model Generator


Typical industry system-level simulators that employ PLECS models are valid only for hard-switching, rendering simulation results for soft-switching applications highly inaccurate. onsemi’s industry-first PLECS models are valid for both hard and soft switching applications such as DC-DC LLC and CLLC Resonant, Dual Active Bridge, and Phase Shifted Full Bridge.

If you would like to greatly improve the accuracy of your simulation results, the Self-Service PLECS Model Generator allows you to build a tailored PLECS model for your application. The tool can be used for hard and soft switching applications, corner modeling, and custom parasitic environments, enabling virtual prototyping.


Elite Power Simulator and Self-Service PLECS Model Generator Flow
Elite Power Simulator and Self-Service PLECS Model Generator Flow


The Elite Power Simulator and Self-Service PLECS Model Generator won the 2023 World Electronics Achievement Award (WEAA) for the Most Promising Third Generation Semiconductor Technology of the Year from AspenCore.


1200 V EliteSiC M3S Devices Family

onsemi M3S EliteSiC devices are the perfect solution for high-frequency switching applications that employ hard-switched topologies. The 1200V EliteSiC M3S portfolio includes MOSFETs and power-integrated modules. Specifically designed for high-speed switching, these products have best-in-class figures of merits for switching losses, such as the industry-leading ultra-low Rds(on) and high power density. This series is designed to help power electronics engineers optimize energy efficiency and reduce system costs for a wide range of applications including on-board chargers (OBC) for 800 V electric vehicles (EVs), DC fast charging (DCFC), solar inverters,  battery energy storage system (BESS).


1200V EliteSiC M3S
1200V EliteSiC M3S


The devices have a remarkable, industry-leading ~40% reduction in total switching losses compared to their previous-generation counterparts. These MOSFETs are offered in industry-standard power discrete and power module packages. While the discrete solutions are used for low to mid-power conversion by paralleling, power modules are ideally suited for high-power conversion stages.  Earlier this year, the M3S EliteSiC devices received a gold-level LEAP award and were honored with the Power Semiconductor of the Year at the prestigious EE Awards Asia event.


AR0822

The AR0822 from onsemi is an innovative image sensor that produces extraordinarily high-quality 4K video at 60 frames per second. It’s designed specifically to offer high performance in applications with challenging lighting conditions such as consumer and commercial security cameras, robotics, and industrial machine vision. The ultra-low-power AR0822 is an 8-megapixel, stacked, 1/1.8−inch back side illuminated CMOS digital image sensor based upon a 2.0 µm pixel. The sensor is capable of up to 120 dB dynamic range to cover harsh lighting with built-in intelligent linearization. This mitigates the effects of LED flicker due to using multiple images as well as eliminating any effects of motion blur from multi-image HDR. The AR0822 was recognized by the 2023 Electronics Industry Awards for Internet of Things Product of the Year.

AR0822


Hyperlux LP Image Sensor Family

The HyperluxTM LP image sensor product family from onsemi is comprised of next-generation rolling shutter devices. The family includes three innovative sensors –  the AR0544 with 5 MP resolution, the AR0830 with 8.3 MP resolution, and the AR2020 with resolution. This product family is designed for multiple market segments including smart doorbells & access control cameras, commercial surveillance cameras, biometric scanners, AR/VR/XR headsets, and more. These 1.4 µm pixel sensors deliver industry-leading image quality and low power consumption while delivering high performance in both visible and low-light conditions. The Hyperlux LP family includes purpose-oriented features like Wake on Motion, multiple ROI outputs, and several functional modes providing the ability to create highly efficient vision systems. The product family is well supported by onsemi’s industry-leading development software DevSuite and by a strong ecosystem of ISP/SoC/module partners.


Hyperlux LP Image Sensor Family
Hyperlux LP Image Sensor Family


As we close out the year, onsemi is looking forward to a successful 2024. Stay tuned for many more product and solution launches.

Additional Resources:

Featured

Industrial

In the industrial sector, onsemi enables OEMs to develop next‑generation systems that meet the performance, efficiency, and reliability demands of Industry 4.0. Our technologies drive advancements across Energy Infrastructure, Industrial Automation and Smart Building and City applications. With wide‑bandgap SiC and GaN devices, high‑performance MOSFETs, IGBTs, and advanced gate drivers, we deliver high‑efficiency power conversion solutions for demanding industrial environments.

In industrial automation, onsemi provides precise motor control, industrial‑grade image sensors, depth‑sensing, and robust connectivity that support high‑accuracy machine vision, robotics, automated material handling, and predictive maintenance enabling fully connected, data‑driven manufacturing. Across energy infrastructure, our SiC power modules and high‑efficiency conversion platforms power solar inverters, energy storage, smart‑grid stages, and high‑power EV charging, increasing system efficiency and long‑term reliability.

Smart building ecosystems benefit from onsemi’s motor drivers and power devices for heat pumps and HVAC optimization, industrial‑grade imaging for security and surveillance cameras, and compact, high‑efficiency power solutions for small EVs and battery‑powered tools. Secure connectivity integrates these systems into building automation frameworks that reduce energy consumption and enhance safety. In smart cities, onsemi imaging and low‑power connectivity support public safety monitoring, traffic analytics, and distributed environmental sensing delivering scalable, reliable urban‑infrastructure solutions.

With decades of expertise, onsemi helps OEMs reduce energy consumption, enhance system reliability, and accelerate the adoption of sustainable, connected technologies shaping a cleaner, smarter, and more resilient future.