ON Semiconductor Announces New 650V Silicon Carbide MOSFETs

2021年2月18日 —

Share

优异的开关和更高的可靠性在各种挑战性应用中提高功率密度

2021年2月18日 — 推动高能效创新的安森美半导体 (ON Semiconductor,美国纳斯达克上市代号:ON),发布一系列新的碳化硅 (SiC) MOSFET器件,适用于功率密度、能效和可靠性攸关的高要求应用。设计人员用新的SiC器件取代现有的硅开关技术,将在电动汽车(EV)车载充电器(OBC)太阳能逆变器服务器电源(PSU)、电信和不间断电源(UPS)等应用中实现显著更好的性能。

安森美半导体新的车规AECQ101和工业级合格的650伏(V) SiC MOSFET基于一种新的宽禁带材料,提供比硅更胜一筹的开关性能和更好的热性能,因而提高系统级能效、功率密度,及减小电磁干扰(EMI)、系统尺寸和重量。

新一代SiC MOSFET采用新颖的有源单元设计,结合先进的薄晶圆技术,可在650 V击穿电压实现同类最佳的品质因数Rsp (Rdson * area)。 NVBG015N065SC1 , NTBG015N065SC1 NVH4L015N065SC1 NTH4L015N065SC1采用D2PAK7L和To247封装,具有市场最低的Rdson (12 mOhm)。 这技术还优化能量损失品质因数,从而优化了汽车和工业应用中的性能。 内置门极电阻 (Rg)为设计人员提供更大的灵活性,而无需使用外部门极电阻人为地降低器件的速度。 更高的浪涌、雪崩能力和短路鲁棒性都有助于增强耐用性,从而提供更高的可靠性和更长的器件使用寿命。

安森美半导体先进电源分部高级副总裁Asif Jakwani在发布新品时说:“在现代电源应用中,如电动汽车(EV)车载充电器(OBC)和可再生能源、企业计算及电信等其他应用, 高能效、可靠性和功率密度是设计人员一直面临的挑战。这些新的SiC MOSFET比同等的硅开关技术显著提高性能,使工程师能够满足这些具有挑战性的设计目标。 增强的性能降低损耗,从而提高能效,减少热管理需求,并降低电磁干扰(EMI)。使用这些新的SiC MOSFET的最终结果是更小、更轻、更高效和更可靠的电源方案。”

新器件均为表面贴装,并提供行业标准封装类型,包括TO247和D2PAK。

更多资源及文档:

登陆页: 宽禁带方案

产品页: 650 V SiC MOSFETs

About onsemi

onsemi (Nasdaq: ON) is driving disruptive innovations to help build a better future. With a focus on automotive and industrial end-markets, the company is accelerating change in megatrends such as vehicle electrification and safety, sustainable energy grids, industrial automation, and 5G and cloud infrastructure. With a highly differentiated and innovative product portfolio, onsemi creates intelligent power and sensing technologies that solve the world’s most complex challenges and leads the way in creating a safer, cleaner, and smarter world.

###

onsemi and the onsemi logo are trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the Company references its website in this news release, information on the website is not to be incorporated herein.

If you are a member of the press and are interested in receiving onsemi press releases via email, please complete the form below.

* Full Name

* Email

* Media you represent

* Press Category

*Required fields

Choose your prefered language. You can choose more than one.