ON Semiconductor’s BelaSigna® R281 Enables Voice Activation in Portable Devices

PHOENIX, Ariz. – Sept. 30, 2015 –

Share

Mixed-Signal SoC sets new standards for ultra-low-power, always-listening voice trigger















PHOENIX, Ariz. – Sept. 30, 2015 – ON Semiconductor (Nasdaq: ON), driving energy efficiency innovations, has introduced BelaSigna® R281, a new “always listening” voice trigger System-on-Chip (SoC) solution designed for popular consumer electronics devices such as smartphones, tablets and wearable devices. Using an audio pattern-matching algorithm developed by ON Semiconductor, BelaSigna R281 can detect a single, user-trained trigger phrase. This phrase can be any series of sounds, and is neither speech nor language dependent. Upon recognizing this trigger phrase, BelaSigna R281 will assert a wake-up signal which, when connected to a host controller, alleviates the need for users to touch their device to wake it prior to use.

Based on ultra-low-power technology developed for the advanced hearing aid solutions that the company is already well-known for, BelaSigna R281 has virtually no impact on standby battery life. Unlike some standalone solutions which are only compatible with digital microphones, BelaSigna R281’s mixed-signal architecture works with both analog and digital microphone signals. The device provides a configurable, regulated microphone supply to facilitate simple integration. Other key features of BelaSigna R281 include an I2C interface for configuration and control, a configurable GPIO wake-up signal, and an internal oscillator.

BelaSigna R281 is available in a 5 mm x 5 mm QFN32 package and will soon also be available in an ultra-miniature 2.42 mm x 2.74 mm WLCSP. Both packages can be designed onto a single-sided PCB with 4 mil routing and a minimal amount of external components, providing one of the simplest solutions available for always-on, always-listening voice trigger.

“As the popularity of portable and wearable electronics devices has continued to grow, so has the demand for true hands-free operation,” said Michel De Mey, Senior Director, ON Semiconductor. “BelaSigna R281 supports voice triggered wake-up without placing unacceptable demands in terms of power, space, design-in complexity, and cost.”

About onsemi

onsemi (Nasdaq: ON) is driving disruptive innovations to help build a better future. With a focus on automotive and industrial end-markets, the company is accelerating change in megatrends such as vehicle electrification and safety, sustainable energy grids, industrial automation, and 5G and cloud infrastructure. With a highly differentiated and innovative product portfolio, onsemi creates intelligent power and sensing technologies that solve the world’s most complex challenges and leads the way in creating a safer, cleaner, and smarter world.

###

onsemi and the onsemi logo are trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the Company references its website in this news release, information on the website is not to be incorporated herein.

If you are a member of the press and are interested in receiving onsemi press releases via email, please complete the form below.

* Full Name

* Email

* Media you represent

* Press Category

*Required fields

Choose your prefered language. You can choose more than one.