Utilizing Wide Bandgap in HEV/EV Charging Applications
Related Products:
- NVHL060N090SC1: Silicon Carbide MOSFET, N‐Channel, 900 V, 60 mΩ, TO247−3L
- NVHL020N090SC1: Silicon Carbide MOSFET, N‐Channel, 900 V, 20 mΩ, TO247−3L
- FFSH30120A: SiC Diode, 1200V, 30A, TO-247-2
- FFSH40120ADN: SiC Diode, 1200V, 40A, TO-247-3, Common Cathode
- NCP51705: SiC MOSFET Driver, Low-Side, Single 6 A High-Speed
- NTHL080N120SC1A: Silicon Carbide MOSFET, N‐Channel, 1200 V, 80 mΩ, TO247−3L
- NVHL080N120SC1: Silicon Carbide MOSFET, N‐Channel, 1200 V, 80 mΩ, TO247−3L
- FFSH50120A: SiC Diode, 1200V, 50A, TO-247-2
- NVHL080N120SC1A: Silicon Carbide MOSFET, N‐Channel, 1200 V, 80 mΩ, TO247−3L
- NTHL080N120SC1: Silicon Carbide MOSFET, N‐Channel, 1200 V, 80 mΩ, TO247−3L