Reliable Supply of
Silicon Carbide (SiC)

Continuous Supply of
Confidence

That’s the onsemi difference.

Watch Now

Reliable Partner

You need a reliable SiC partner to accomplish your product development and growth objectives. That partner should have a leading edge technology roadmap, and a proven reputation for product performance. After all, maintaining control over supply, quality, cost, efficiency and supply chain is challenging with SiC.

That is onsemi

onsemi is the premier long-term partner for SiC. With our reliable, end-to-end supply chain, deep application expertise, and broad EliteSiC portfolio of market-specialized solutions, you reach your design goals more confidently, with less risk, and greater control.

Reliable Supply

From substrates to assembly to packaging, we offer a vertically integrated SiC manufacturing solution that ensures you have a reliable supply of SiC.

Competitive Advantage

With our deep application expertise in EV (on-board and off-board) and industrial, along with system level simulation tools, you count on us to deliver innovative solutions that provide you a competitive edge.

Specialized Solutions

Leveraging die and package technologies, our unique and broad EliteSIC product portfolio, we deliver the market- specialized solutions (die, devices, packages) you need—when you need them.

Silicon Carbide (SiC)

New SiC Technology Accelerates Electrification Initiatives

M3e SiC MOSFETs break new ground in power conversion with industry's lowest specific on-resistance. They decrease overall power losses and deliver more power with proven technology.

Overview

Silicon Carbide (SiC)

Overcoming the Challenges of SiC to Ensure Application Success

While SiC presents tremendous market opportunities, it comes with its manufacturing challenges. Read a paper to learn how onsemi ensures to deliver superior quality and reliable products to our customers.

Learn More

Silicon Carbide (SiC)

Future-Proofing Your SiC Design: A Guide for Automotive Manufacturers

Automotive OEMs and their tier 1 suppliers are now in a race to find reliable sources of SiC. But they face a number of unique challenges in doing so. Read this paper to learn what are those challenges and how onsemi ’s vertically integrated supply chain makes a difference.

Learn More

Die Performance

EliteSiC devices are built on advanced silicon carbide die technologies optimized for low losses, high efficiency, and rugged high‑voltage operation. This foundation enables superior electrical performance across traction inverters, power supplies, and energy systems.

Packaging Innovation

True SiC performance is achieved at the system level. onsemi co‑develops die and packaging to reduce thermal resistance, control parasitics, and support higher switching speeds — enabling higher power density, improved efficiency, and reliable operation in demanding applications.

Die performance and packaging innovation work together to create system‑specialized SiC solutions.

Markets We Serve

Silicon Carbide (SiC)

Automotive Market

onsemi utilizes decades of R&D of SiC technology to create a revolutionary wide bandgap product family. The EliteSiC power modules for traction inverters offer bare die solutions , gel-encapsulated case modules, and transfer molded modules, all incorporating full SiC MOSFETs.

Explore Solutions

Silicon Carbide (SiC)

Energy Infrastructure Market

We leverage decades of experience in innovative technologies and world class manufacturing to deliver EliteSiC products to shorten your development time while exceeding your power density and efficiency targets.

Explore Solutions

Silicon Carbide (SiC)

Computing Market

Our solutions for AC-DC conversion, multiphase conversion, point-of-load supplies, and hot-swap protection support the power ranges and functions that support and advance data center and telecom infrastructures.

Explore Solutions

Silicon Carbide (SiC)

Pairing Gate Drivers with EliteSiC

Maximize the performance of your SiC MOSFETs with our specialized Gate Drivers. Designed to complement our EliteSiC MOSFET range, these Gate Drivers ensure optimized efficiency and reliability for your high-power applications.

Explore Gate Drivers

Videos

Learn more about Silicon Carbide (SiC) at onsemi by looking at one of the videos below.

Design Resources

Design Tools and Customer Support

Design Tool

Self-Service PLECS Model Generator

Using onsemi's novel SPICE models, create custom, high-fidelity models for seamless integration and simulation of power devices in your circuit designs. Upload your PLECS models to the Elite Power Simulator environment for application simulation.

Explore More

Design Tool

Elite Power Simulator

Accelerate SiC power design by simulating operating conditions, comparing device choices, and visualizing system‑level performance.

Explore More

Related Articles

Discover the buzz surrounding the Silicon Carbide (SiC) at onsemi.

November 24, 2025

Powering Sustainable Data Centers

February 18, 2025

Why are SiC Cascode JFETs an Easy Si to SiC Transition?

December 04, 2025

onsemi Selects the Czech Republic to Establish End-to-End Silicon Carbide Production for Advanced Power Semiconductors

April 28, 2026

onsemi and Geely Expand Strategic Collaboration to Elevate the Driving Experience

March 11, 2025

PFC Stage Design for Industrial Battery Chargers: Topologies & Components

June 23, 2025

EliteSiC and onsemi Gate Drivers are Revolutionizing EV Power Systems

FAQs

Common questions about onsemi’s SiC technology

Silicon Carbide (SiC)

Silicon carbide (SiC) is a semiconductor material used to efficiently control and convert electrical power at much higher voltages, temperatures, and power levels than traditional silicon. It enables systems that are smaller, lighter, and more energy‑efficient.

Engineering insight: SiC is a wide‑bandgap semiconductor with a much higher critical electric field than silicon, allowing devices to operate at higher voltage with lower losses and higher switching speed.

With a much higher electrical field, silicon carbide can handle higher power with less wasted energy. This allows power electronics systems to run cooler, use fewer components, and deliver more performance in a smaller footprint.

Engineering insight: For the same voltage rating, SiC devices can be significantly thinner than silicon devices, reducing on‑resistance, switching losses, and cooling requirements at the system level.

“Wide bandgap” refers to the large energy gap between the valence and conduction bands in materials like SiC. This is what allows silicon carbide to operate safely at higher voltage and temperature without breaking down, and outperform silicon in demanding power applications.

Engineering insight: The wider bandgap and higher breakdown field enable higher junction temperatures, faster switching, and higher voltage operation compared to silicon.

Any time heat is released from a system, it is energy wasted. Silicon carbide wastes less energy as heat – more of the electrical power goes to doing useful work instead of being lost, which improves overall system efficiency and reduces cooling needs.

Engineering insight: Lower switching losses, minimal reverse‑recovery behavior, and reduced conduction losses contribute to higher efficiency across AC‑DC, DC‑DC, and inverter topologies.

onsemi EliteSiC

onsemi EliteSiCstands out due to:

  • Full vertical integration:substrate → epitaxy → device → package → modules
  • Automotive‑grade, high‑reliability processesoptimized for mission‑critical systems
  • Industry‑leading Rds(on) and switching performance across MOSFET and diode portfolio
  • Proven field reliabilityin EV powertrains, fast chargers, and energy systems
  • Advanced packaging,including top-side cooling, low-inductance layouts, and high-power module options
  • Wide portfolio breadthcovering MOSFETs, diodes, JFETs, Cascode JFETs, modules, and integrated power solutions

This combination allows customers to achieve consistent performance, predictable supply, and faster product development cycles.

By controlling every manufacturing stage — including SiC boule growth, wafering, epitaxy, device fabrication, test, and packaging — onsemi ensures:

  • tightly managed material quality
  • optimized electrical performance
  • predictable long‑term supply
  • higher reliability for automotive‑grade products
  • rapid iteration and development of new device generations

Vertical integration is a major differentiator from competitors that rely on external substrate suppliers.

onsemi provides one of the industry’s broadest SiC portfolios, including:

  • SiC MOSFETs (650V, 750V, 1200V, 1700V)
  • SiC Schottky diodes
  • SiC JFETs, Combo JFETs and Cascode JFETs (CJFETs)
  • EliteSiC power modules for traction inverters, onboard chargers, energy storage, and industrial drives
  • Integrated solutions such as gate drivers optimized for SiC devices

SiC in End-Markets

In electric vehicle traction inverters and onboard chargers, EliteSiC enables:

  • higher inverter efficiency and lower switching loss
  • reduced heat generation and smaller cooling systems
  • increased driving range
  • faster DC fast charging
  • smaller inverter and charger form factors

Automotive OEMs adopt EliteSiC to achieve system‑level gains that directly impact battery cost, range, and driving dynamics.

AI data centers require extremely high power density and efficiency due to massive compute loads. EliteSiC enables power systems that:

  • reduce conversion losses across AC‑DC and DC‑DC stages
  • support high‑frequency switching for smaller magnetics
  • maintain efficiency at the high power levels required by GPU clusters and liquid‑cooled racks
  • reduce energy consumption and operational cost

SiC is critical for next‑gen AI server PSUs, accelerators, and high‑power UPS systems.

How does EliteSiC benefit industrial automation systems?

Industrial robotics, motor drives, and automation equipment use SiC to achieve:

  • higher switching frequency for smoother motor control
  • reduced power loss in servo drives
  • higher torque response and better motion precision
  • more compact power stages

SiC also supports higher reliability in harsh factory environments.

EliteSiC enhances solar, wind, and energy storage systems by enabling:

  • higher inverter efficiency
  • lower thermal losses and simpler cooling
  • smaller, lighter systems suitable for both utility‑scale and distributed energy
  • improved power density for battery energy storage systems (BESS)
  • higher reliability over long operating lifetimes

SiC plays a central role in modernizing power grids and renewable installations.

Technical and Reliability

Yes — EliteSiC devices meet strict reliability standards including AEC‑Q101/Q102 automotive qualification requirements and AQG324 for automotive power modules. Dynamic testing, such as dynamic reverse bias (DRB) and dynamic gate stress (DGS), avalanche robustness, and long-term reliability evaluations are typical qualification elements for SiC devices.

SiC's wide bandgap enables operation at higher junction temperatures than silicon. This reduces cooling requirements and allows more compact power system designs without sacrificing reliability.

onsemi provides:

  • Discrete packages: TO‑247, D2PAK, top-cool packages (TCPAK), Kelvin‑source pins
  • Power modules: automotive traction, onboard charger, BESS, UPS, industrial drive modules
  • Low‑inductance designs optimized for high‑speed SiC switching

Advanced thermal management ensures lower junction‑to‑case resistance and superior heat dissipation.

Resources include:

  • PLECS and SPICE models
  • reference designs for EV, energy, industrial, and data center systems
  • application notes, thermal data, and best‑practice layouts
  • evaluation boards and development kits
  • co‑design support with gate drivers and module evaluation systems

Find Support

Your support sources for product info, help library and FAQ for fast solutions.

Support Hub

Explore the various contact options at onsemi support.

Sales Team

Questions about our new products or your new design?

Community

Collaborate with engineers, share ideas and access peer-to-peer solutions for your projects.