EliteSiC 1200V M3e Bare Die Silicon Carbide MOSFETs - 3rd Generation

Product Preview

Overview

onsemi is proud to offer the 3rd generation of EliteSiC Silicon Carbide (SiC) MOSFETs in bare die format - optimized for use in high power applications such as EV Traction inverters, DC-DC converters, and off-board chargers. 
Based on the latest generation of SiC MOSFET technology from onsemi, the M3e product family offers the lowest on-resistance in its class, with optimized top and back metal options suitable for multiple packaging technologies including soldering, sintering, wire-bond, die top copper, and ribbon bonds. By utilizing onsemi's M3e product, packaging flexibility helps to reduce the system size, weight, application complexity, while increase power density and efficiency in traction inverter applications of electric vehicles. 
Moving from silicon based solutions to silicon carbide based solutions helps to improve efficiency and range by up to 5% in battery electric vehicle traction inverters.

  • Main Traction Inverter Applications
  • High Voltage DC/DC Converters
  • Off-Board Chargers
  • 1200V SiC MOSFET Bare Dice
  • 3rd Generation SiC MOSFET
  • High Blocking Voltage 1200V
  • Low Conduction Losses Over Temperature

Tools and Resources

Product services, tools and other useful resources related to NCS025M3E120NF06X

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Blocking Voltage BVDSS (V)

ID(max) (A)

RDS(on) Typ @ 25°C (mΩ)

Qg Total (nC)

Output Capacitance (pF)

Tj Max (°C)

Bare Die

Reference Price

NCS025M3E120NF068-09

Loading...

Product Preview

CAD Model

Pb

A

H

P

-

-

NA

0

MTFRM

1

No

EliteSiC M3e

1200

150

11

204

221

175

Y

Price N/A

More Details

NCS025M3E120NT066-09

Loading...

Product Preview

CAD Model

Pb

A

H

P

-

-

NA

0

REEL

3000

No

EliteSiC M3e

1200

150

11

204

221

175

Y

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.