100V High Voltage Power Darlington Transistor

Overview

  • This product is general usage and suitable for many different applications.
  • High DC Current Gain : hFE=1000 @ VCE= 4 V, IC= 3 A (Min.)
  • Low Collector-Emitter Saturation Voltage
  • High Collector-Emitter Sustaining Voltage
  • Monolithic Construction with Built-in Base-Emitter Shunt Resistors
  • Industrial Use

Tools and Resources

Product services, tools and other useful resources related to FJB102

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

FJB102TM

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

245

REEL

800

No

NPN

High-Voltage Power Transistor

2.5

8

100

100

5

-

2.8

200

20000

-

80

10.16 x 15.24 x 4.45

$0.4643

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.