High Speed, High Gain Bipolar NPN Power Transistor with Integrated Collector-Emitter Diode and Built-in Efficient Antisaturation Network

Obsolete

Overview

The MJE18004D2 is state-of-art High Speed High gain BIPolar transistor (H2BIP). High dynamic characteristics and lot to lot minimum spread (+/- 150 ns on storage time) make it ideally suitable for light ballast applications. Therefore, there is no need to guarantee an hFE window.

  • Low Base Drive Requirement
  • High Peak DC Current Gain (55 Typical) @ IC = 100 mA
  • Extremely Low Storage Time Min/Max Guarantees Due to theH2BIP Structure which Minimizes the Spread
  • Integrated Collector-Emitter Free Wheeling Diode
  • Fully Characterized and Guaranteed Dynamic VCE(sat)
  • "6 Sigma" Process Providing Tight and Reproductible Parameter Spreads
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to MJE18004D2

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

MJE18004D2

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

-

General Purpose

-

-

-

-

-

-

-

15

-

-

75

Price N/A

More Details

MJE18004D2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

NPN

General Purpose

-

-

450

-

-

-

-

15

-

-

75

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.