Transistor Silicon Power NPN

Obsolete

Overview

The PNP Bipolar Power Transistor is designed for use in high power amplifier and switching amplifier applications. The 2N3055 (NPN) and MJ2955 (PNP)are complementary devices.

  • DC Current Gain - hFE = 20-70 @ IC = 4 Adc
  • Collector-Emitter Saturation Voltage - VCE(sat) = 1.1 Vdc (Max) @ IC = 4 Adc
  • Excellent Safe Operating Area
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to 2N3055H

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

2N3055H

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-204-2

NA

0

FTRAY

100

No

-

General Purpose

-

-

-

-

-

-

-

20

70

2.5

115

Price N/A

More Details

2N3055HG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-204-2

NA

0

FTRAY

100

No

-

General Purpose

-

-

-

-

-

-

-

20

70

2.5

115

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.