Smallest 65W USB-PD Adapter Solution Using Industry Standard Super Junction FETs from ON Semiconductor

Advanced controller and driver deliver highly efficient USB-PD power adapter and battery charger solutions

APEC 2018 – Booth #601- San Antonio, Texas.– March 5 , 2018 – ON Semiconductor (Nasdaq: ON), driving energy efficient innovations, has introduced a new solution for world class, high-density power adapters for notebooks, tablets, and other portable devices that require compatibility with the USB Power Delivery (USB PD) or Qualcomm Quick Charge™ specifications. The solution, which includes multiple patents pending, comprises the NCP1568 active clamp flyback (ACF) controller and a corresponding high-speed, half-bridge driver – the NCP51530. This results in a 65W USB-PD compliant adapter with a 30W/in^3 power density while operating at 94.5% peak efficiency.

The NCP1568 is a highly-integrated AC-DC pulse width modulation (PWM) controller that implements an ACF topology, including zero voltage switching (ZVS) for high frequency applications (up to 1 MHz) that demand high levels of power density and efficiency. Furthermore, the NCP1568 controller can implement ACF topology with proven super junction (SJ) FETs or with high performance gallium nitride (GaN) FETs.

Through the inclusion of high voltage start-up a solution based on the NCP1568 requires few external components, reducing standby power consumption. Additionally, high frequency of operation enables reduction in passive component sizes, dramatically increasing power density. Its ability to seamlessly transition to discontinuous conduction mode (DCM) further improves efficiency in light load conditions, resulting in standby power levels of less than 30 milliwatts (mW). This also allows power supply designers to pass worldwide efficiency regulatory standards. Adaptive ZVS frequency modulation provides a variable output voltage that optimizes USB-PD and Quick Charge implementation.

Housed in a small TSSOP-16 package, the NCP1568 includes a variety of protection features. The quiet skip feature eliminates audible noise during operation, an essential requirement for indoor power adapter applications.

The NCP51530A/B are 700 volt (V) high frequency high-side and low-side drivers for directly driving two N-channel power MOSFETs in high performance power applications. A particular feature is the fast dynamic response; a 30 nanosecond (ns) propagation delay is ideal for high frequency operation while the 5 ns propagation delay matching ensures market leading efficiency performance.

The device provides a very robust solution with high dv/dt immunity (up to 50 V/ns) and negative transient immunity. It is available in an SOIC-8 or DFN-10 package, with the latter offering improved creepage distances and an exposed pad. An AEC-Q100 qualified version is available in an SO-8 package for demanding automotive applications.

Commenting on the new releases, Ryan Zahn, Director of Marketing and Applications for the AC-DC Business Group at ON Semiconductor said: “This solution represents a significant step forward in design for modern power adapters and battery chargers. Advanced features and flexible operation in the NCP1568 ACF controller deliver excellent efficiency, while utilizing SJ FETs, and requiring few external components, thereby enabling high density designs to be realized for USB PD. The NCP51530 drivers are a high-speed, high-performance robust power solution that includes the option of AEC Q-100 qualification for automotive applications.”

The NCP1568 and the NCP51530 are sampling now, and will be in full production in Q2, 2018.

A demonstration of the NCP1568 and NCP51530 will be available at ON Semiconductor’s booth (#601) at APEC 2018, March 4 - 8 in San Antonio, Texas.

About onsemi

onsemi (Nasdaq: ON) is driving disruptive innovations to help build a better future. With a focus on automotive and industrial end-markets, the company is accelerating change in megatrends such as vehicle electrification and safety, sustainable energy grids, industrial automation, and 5G and cloud infrastructure. onsemi offers a highly differentiated and innovative product portfolio, delivering intelligent power and sensing technologies that solve the world’s most complex challenges and leads the way to creating a safer, cleaner and smarter world. onsemi is recognized as a Fortune 500® company and included in the Nasdaq-100 Index® and S&P 500® index. Learn more about onsemi at www.onsemi.com.

###

onsemi and the onsemi logo are trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the Company references its website in this news release, information on the website is not to be incorporated herein.

subscribe icon

Receive Announcements Alerts!

If you are a member of the press and are interested in receiving onsemi press releases via email, please complete the form below.

Please provide a name.
Please provide email.
Please provide media.
Please select one of the press categories.

Select Language:

Please select at least one of the languages.
Please select at least one of the languages.
Please select at least one of the languages.

*I agree that the information that I provide will be used in accordance with the terms of the onsemi Privacy Policy