PHOENIX, Ariz. – Oct. 18, 2011 – ON Semiconductor Corporation (Nasdaq: ONNN), a premier supplier of high performance silicon solutions for energy efficient electronics, has introduced the LC898212XA-MH, an Auto Focus (AF) Control IC for camera modules in smartphones. This innovative solution is highly integrated, programmable and provides fast, accurate auto focus convergence while consuming less power and generating less noise interference than competing solutions. The space-saving design has been optimized to enable thinner and lighter smartphones.
“There is a strong and growing demand for improved smartphone camera features – specifically for fast, accurate, power-friendly auto-focus,” said Tomofumi Watanabe, general manager of ON Semiconductor’s SANYO product division. “We developed this highly integrated, compact and highly power efficient auto focus solution for the specific needs of smartphone applications. It provides an effective, single-chip solution to the technical limitations that have challenged many of our industry-leading wireless communications customers.”
Features and Benefits
LC898212XA-MH features digital logic with a closed loop control system and a function for a positioning sensor. Its closed loop architecture provides for more accurate auto focus control while also lowering power consumption relative to open loop solutions. The function for a positioning sensor is a constant current digital-to-analog converter (DAC) and gain adjustable operational amplifier to ensure accurate sensing. The output of the positioning sensor is read by an integrated 10 bit analog-to-digital converter (ADC). Furthermore, the control circuit filter coefficients are adjustable via an I2C interface, allowing the LC898212XA-MH to be programmed for optimal convergence time when paired with various different actuators. This innovative new device also incorporates an improved pulse width modulation (PWM) drive system to further lower power consumption while also minimizing noise which can affect image quality.
Package and Pricing
LC898212XA-MH is housed in a lead-free, halogen-free WL-CSP 12pin package and is now in production.
NOTE: ON Semiconductor acquired SANYO Semiconductor in 2011 and has established the business as a division within the company.