ON Semiconductor Introduces a GreenPoint™ Reference Design for Highly Efficient 200 Watt Power Adapters Used to Power Game Consoles

This new power adapter solution delivers 90 percent power efficiency at full load

Phoenix, AZ – Feb. 18, 2008 - ON Semiconductor (Nasdaq: ONNN), a leading global supplier of power management solutions, today introduced a GreenPoint™ reference design for 200 watt (W) power adapters used to power game consoles. This solution provides a blueprint for design engineers to implement adapters that minimize both active- and standby-mode power consumption. Although regulatory agencies such as the California Energy Commission (CEC), ENERGY STAR®, and European Code of Conduct (COC) target single output voltage adapters, the 200 W adapter for game consoles has a dual output voltage, which makes the requirements for maximum active efficiency and minimum standby mode power even more challenging to meet. Delivering active-mode energy efficiency of 90 percent at full load, this GreenPoint™ reference design achieves standby-mode power consumption of <1 W - exceeding CEC, ENERGY STAR®, and European COC requirements. A typical 200 W adapter used to power today’s game consoles consumes > 3 W in standby mode.

“The 200 watt power adapter reference design joins our expanding portfolio of GreenPoint™ power adapter designs, and further strengthens ON Semiconductor’s position as the leading semiconductor supplier for energy efficient power adapters,” said Laurent Jenck, director of power supply applications and marketing for ON Semiconductor’s Power Regulation Group. “Our growing family of GreenPoint™ designs showcases not only ON Semiconductor’s technical expertise but our continued commitment to providing real world solutions that beat existing regulatory standards. In fact, we contend that even more stringent standards are plausible at existing system cost levels.”

The Reference Design
The GreenPoint™ 200 W design topology delivers higher power density, which allows this reference design to be housed in a smaller form factor than typical power adapters with the same power rating. The design can also be modified to include power factor correction.

The enabling device for the reference design is the NCP1562, an active clamp pulse width modulation (PWM) voltage mode controller designed for power supplies requiring high efficiency and power density. Featuring a highly accurate (±5% maximum) duty cycle limit, the NCP1562 allows designers to optimize the selection of the MOSFET to enable the best combination of performance and cost. The accuracy of this device is superior to currently offered competitive devices. The new controller features a soft-stop which prevents the typical oscillations in the forward active-clamp topology and in turn provides a safer and more robust design. Enhancing the safety and reliability of designs, the device features a dual mode over-current protection circuit that handles momentary and continuous over-current conditions differently. These integrated features provide the best tradeoffs in system performance and safety, and decrease the development time needed for power supply applications.

The NCP1562 is offered in RoHS-compliant, Pb-free SOIC-16 and TSSOP-16 packages. It is priced at $1.60 per unit in 2,500 unit quantities.

A complete documentation package for the 200 W power adapter - including description, block diagram, schematic, bill-of-materials, Gerber images, and evaluation results - is available at www.onsemi.com/greenpoint, as are the product specifications and other supporting information. For additional information, contact Sri Jandhyala at sri.jandhyala@onsemi.com.

APEC Demo
A live demonstration of a 200 W game console power adapter utilizing this GreenPoint™ reference design will be on display at the ON Semiconductor booth (No. 210) at the Applied Power Electronics Conference (APEC) to be held in Austin, TX, from Feb. 25-27. For more information about the show, visit https://www.apec-conf.org/.

About GreenPoint™
GreenPoint™ reference designs enable more efficient systems by establishing the feasibility of meeting emerging energy efficiency standards with existing technology, and by setting performance benchmarks. ON Semiconductor’s GreenPoint™ reference designs are available for ATX, CRT TV, and LCD TV power supplies; and 5 W, 16 W, 40 W, 60 W, 90 W, and 200 W power adapters. To acquire documentation packages, visit www.onsemi.com and search on “GreenPoint”.

About ON Semiconductor
With its global logistics network and strong portfolio of power semiconductor devices, ON Semiconductor (Nasdaq: ONNN) is a preferred supplier of power solutions to engineers, purchasing professionals, distributors and contract manufacturers in the power supply, computer, consumer, portable/wireless, automotive and industrial markets. For more information, please visit ON Semiconductor’s website at https://www.onsemi.com.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.

About onsemi

onsemi (Nasdaq: ON) is driving disruptive innovations to help build a better future. With a focus on automotive and industrial end-markets, the company is accelerating change in megatrends such as vehicle electrification and safety, sustainable energy grids, industrial automation, and 5G and cloud infrastructure. With a highly differentiated and innovative product portfolio, onsemi creates intelligent power and sensing technologies that solve the world’s most complex challenges and leads the way in creating a safer, cleaner, and smarter world.

###

onsemi and the onsemi logo are trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the Company references its website in this news release, information on the website is not to be incorporated herein.

If you are a member of the press and are interested in receiving onsemi press releases via email, please complete the form below.

* Full Name

* Email

* Media you represent

* Press Category

*Required fields

Choose your prefered language. You can choose more than one.