ON Semiconductor Delivers Latest GreenPoint™ ATX Reference Design that Exceeds 80 PLUS® Silver Efficiency Standards for Desktop Computers

Latest open reference design for 255 watt ATX power supplies achieves 85 percent efficiency for broad range of real world operating conditions

PHOENIX, Ariz. – Feb. 2, 2009 – ON Semiconductor (Nasdaq: ONNN), a leading global supplier of high performance, energy efficient, silicon solutions today released its latest open reference design for ATX power supplies. This 255 watt (W) version exceeds 80 PLUS Silver, ENERGY STAR® 5.0, and Climate Savers® Computing Initiative Step 3 efficiency standards for desktop PC power supplies. The new reference design delivers improved efficiency under real world operating conditions, and in a configuration that allows it to be deployed immediately to production. The design provides a blueprint for power supply manufacturers to bring highly efficient power supplies to market with readily available, cost-effective technology.

Achieving a maximum efficiency of 90 percent at 50 percent load, and at 230 and 240 Vac, ON Semiconductor’s reference design achieves greater than 88 percent efficiency at 50 percent load, and 100 and 115 Vac. Efficiency is greater than 85 percent at 20 percent and 100 percent loads, with 100, 115, 230, or 240 Vac. All efficiency measurements were obtained at the end of a 41 cm (16 in) cable, ensuring the design can be used ‘as is’ in all standard desktop PC configurations. Additionally, ON Semiconductor’s ATX reference design meets IEC 61000-3-2 power factor requirements for power factor greater than 0.95 at 100, 115, 230, and 240 Vac.

“Our customers have indicated that while efficiency standards are important, real-world operating conditions – such as extended input voltage range and practical cable length – are equally important to actually deploy power supplies in end equipment”, said Bill Schromm, senior vice president and general manager of ON Semiconductor’s Computing and Consumer Group. “In addition to ensuring compliance with the relevant global efficiency standards, we also addressed the real-world operating conditions that challenge our customers in their designs.”

“ON Semiconductor has steadily increased the performance of its ATX reference designs, since it became the first semiconductor company to achieve an 80 PLUS certified open reference design in 2005”, said Jason Boehlke, channel manager for Ecos Consulting and the 80 PLUS program. “The latest reference design from ON Semiconductor achieved the 80 PLUS Silver performance levels in a configuration that can be readily installed in production desktop PCs.”

The ATX Reference Design
The reference design addresses all functional blocks of the ATX power supply, including power factor correction, switch-mode power supply control and regulation, post regulation, and standby power. The design utilizes several of ON Semiconductor’s newest power management devices and draws from its leading discrete component portfolio to achieve superior efficiency performance.

ON Semiconductor has a complete documentation package for the ATX reference design, including description, schematics, bill-of-materials, Gerber files, and evaluation guidelines. The documentation package is available at www.onsemi.com/powersupplies, as are links to relevant industry information and other supporting information.

Key products in the reference design include:
NCP1654 Continuous Conduction Mode (CCM) Power Factor Controller: Ideal solution for CCM PFC applications, such as ATX power supplies. This device enables the inclusion of a PFC front-end into an ATX power supply by simplifying the design through integration and providing a robust, cost-effective front-end without range switches. The NCP1654 is priced at $0.66 in 2,500-unit quantities, in SOIC-8 packages.

NCP1396 Resonant Mode Controller with High and Low Side Drivers: Integrated resonant tank solution, i.e., the leakage inductance of transformer acts as resonant inductance. The NCP1396 is priced at $0.85 in 2,500-unit quantities, in SOIC-8 packages.

NCP1027 65 kHz PWM Controller featuring 700 V MOSFET: Adjustable ramp compensation feature allows deep CCM operation, optimizing efficiency at full load. Skip mode operation optimizes light load efficiency. The NCP1027 is priced at $0.97 per unit in 1,000-unit quantities, in PDIP-7 packages.

NCP4302 Synchronous Rectification Controller: Highly Integrated Secondary Side Controller simplifies the implementation of synchronous rectification in switchmode power supplies, improving the overall system efficiency by 2 percent to 4 percent. In addition to the SR control, the device incorporates an accurate shunt regulator with TL431 functionality, reducing board space and system cost. The NCP4302 is priced at $0.74 per unit in 2,500-unit quantities, in SOIC-8 packages.

NCP1587 Synchronous Buck Controller: Built in non-overlap timing control prevents cross conduction of rectification MOSFETs. The NCP1587 is priced at $0.33 per unit in 2,500-unit quantities, in SOIC-8 packages.

MBR20L45 L-Series, 20 A, 45 V, Dual Schottky Rectifier: Low forward voltage drop minimizes power loss. The MBR20L45 is priced at $0.60 per unit in 50-unit quantities, in TO-220 packages.

NTD4809N Single N-Channel, 30 V, 58 A, Power MOSFET: Low RDS(ON) minimizes conduction losses; low capacitance minimizes driver losses; optimized gate charge minimizes switching losses. The NTD4809N is priced at $0.19 per unit in 2,500-unit quantities, in DPAK and IPAK packages. All of these devices are RoHS compliant and are delivered in Pb-free packages. For more information, visit www.onsemi.com or contact Laurent Jenck at Laurent.Jenck@onsemi.com.

Demonstrations
ON Semiconductor will demonstrate the GreenPoint 80 PLUS Silver certified open reference design at APEC in Washington, D.C., February 16-18, and IIC in Shenzhen, China, February 26-27.

About GreenPoint
GreenPoint reference designs from ON Semiconductor enable more efficient systems by establishing the feasibility of meeting emerging energy efficiency standards with existing technology, and by setting performance benchmarks. GreenPoint reference designs are available for ATX, DTA, STB, CRT TV, and LCD TV power supplies; and 5 W, 16 W, 40 W, 60 W, 90 W, and 200 W power adapters. To acquire documentation packages, visit www.onsemi.com/greenpoint .

About ENERGY STAR
ENERGY STAR is a joint program of the U.S. Environmental Protection Agency and the U.S. Department of Energy helping us all save money and protect the environment through energy efficient products and practices.

About 80 PLUS
The 80 PLUS program is a unique forum that unites electric utilities, the computer industry and consumers in an effort to bring together energy efficient technology solutions to the marketplace.

About Climate Savers
The Climate Savers Computing Initiative is a nonprofit group of eco-conscious consumers, businesses and conservation organizations.

About ON Semiconductor
With its global logistics network and strong product portfolio, ON Semiconductor (NASDAQ: ONNN) is a preferred supplier of high performance, energy efficient, silicon solutions to customers in the power supply, automotive, communication, computer, consumer, medical, industrial, mobile phone, and military/aerospace markets. The company’s broad portfolio includes power, analog, DSP, mixed-signal, advance logic, clock management, non-volatile memory and standard component devices. Global corporate headquarters are located in Phoenix, Arizona. The company operates a network of manufacturing facilities, sales offices and design centers in key markets throughout North America, Europe, and the Asia Pacific regions. For more information, visit https://www.onsemi.com.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.

About onsemi

onsemi (Nasdaq: ON) is driving disruptive innovations to help build a better future. With a focus on automotive and industrial end-markets, the company is accelerating change in megatrends such as vehicle electrification and safety, sustainable energy grids, industrial automation, and 5G and cloud infrastructure. With a highly differentiated and innovative product portfolio, onsemi creates intelligent power and sensing technologies that solve the world’s most complex challenges and leads the way in creating a safer, cleaner, and smarter world.

###

onsemi and the onsemi logo are trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the Company references its website in this news release, information on the website is not to be incorporated herein.

If you are a member of the press and are interested in receiving onsemi press releases via email, please complete the form below.

* Full Name

* Email

* Media you represent

* Press Category

*Required fields

Choose your prefered language. You can choose more than one.