California Micro Devices Presents High Brightness LED Protection Devices at SIL 2010

SANTA CLARA, Calif., -- Feb. 10, 2010 --

Share

New Small Form Factor, High Voltage LuxGuard® Products Highlighted

SANTA CLARA, Calif., -- Feb. 10, 2010 -- California Micro Devices, a wholly owned subsidiary of ON Semiconductor (NASDAQ: ONNN), will be showcasing its innovative LuxGuard family of turnkey solutions for ESD (electrostatic discharge) protection and thermal management for high power, high brightness LED (light emitting diode) lighting applications at the Strategies in Light Conference and Exhibition 2010 at the Santa Clara Convention Center in Santa Clara, California, on February 10th through 12th. A pioneer in the development of ESD protection circuits for high power HBLED applications, CMD has shipped more than 300 million units to customers since 2001. The market for high power HBLEDs has expanded beyond traditional market segments such as the status and alphanumeric display markets into a wider range of lighting applications including illumination; automotive; signage and residential and commercial lighting.

New LuxGuard Products Showcased
The LuxGuard CM1753 and CM1754 feature a 50 volt breakdown voltage specification, delivering a robust 8kV  HBM (Human Body Model) of ESD protection with low input capacitance for high power, high efficacy HBLED lighting applications. Designed as silicon based side mount ESD protectors, the CM1753 is designed for P-up common cathode configurations and the CM1754 provides identical protection for N-up common anode configurations. Their small form factor enables them to be used in all applications, including existing HBLED lamp modules with 1 to 15 LEDs in the string.

LuxGuardRange of Advanced Protection
LuxGuard products for HBLEDs include silicon submounts and side mount TVS diodes. LuxGuard submounts provide integrated ESD protection at levels exceeding 15kV HBM (Human Body Model). The submount also helps to cushion the LED from stress due to thermal expansion coefficient differences between the LED and the lead frame, while the option of an aluminum top coat provides improved reflectivity. CMD also offers TVS diodes mounted next to the LED die within the LED fixture. ESD ratings vary based on die size, and are typically between 8kV and 30kV HBM.

With a number of design options, LuxGuard products leverage CMD’s significant process, design and application knowledge and provide customers superior value of application specific solution, while enjoying the lower costs associated with higher volume, general customer solutions.  To find out how to realize the LuxGuard Advantage for your next design, please go to:  www.cmd.com/products/luxguard/.

In addition to CMD LuxGuard products, there will be demonstrations of ON Semiconductor LED lighting applications including:

  • Halogen desk lamp converted to LED using a Cree XLAMP® MC-E LED.  The lamp is powered by an ON Semiconductor offline LED driver GreenPoint® reference design and meets the ENERGY STAR® SSL Power Factor Requirement for Residential Luminaires.
  • MR16 LED lamp powered by an ON Semiconductor 1W to 5W LED driver GreenPoint® reference design which allows operation off of 12V ac or 12V dc.

About ON Semiconductor

ON Semiconductor provides an extensive range of LED driver solutions for a diverse range of applications from portable battery powered products to interior automotive lighting to general and architectural solid state lighting products powered directly from the AC line. ON Semiconductor leverages its expertise and strength in power management and high volume manufacturing to develop application specific LED drivers tailored to the needs of the evolving portable, consumer, industrial and automotive marketplaces. The solutions ON Semiconductor develops for LED Lighting meet or exceed regulatory requirements throughout the world.

ON Semiconductor (Nasdaq: ONNN) is a premier supplier of high performance, energy efficient, silicon solutions for green electronics. The company's broad portfolio of power and signal management, logic, discrete and custom devices helps customers to quickly and cost-effectively solve their unique design challenges in automotive, communications, computing, consumer electronics, LED lighting, medical, industrial, military/aerospace and power applications. ON Semiconductor operates a world-class, value-added supply chain and a network of manufacturing facilities, sales offices and design centers in key markets throughout North America, Europe, and the Asia Pacific regions. For more information, visit https://www.onsemi.com.

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. The CMD logo and LuxGuard are registered trademarks of California Micro Devices Corporation. All other trademarks are property of their respective owners.

About onsemi

onsemi (Nasdaq: ON) is driving disruptive innovations to help build a better future. With a focus on automotive and industrial end-markets, the company is accelerating change in megatrends such as vehicle electrification and safety, sustainable energy grids, industrial automation, and 5G and cloud infrastructure. With a highly differentiated and innovative product portfolio, onsemi creates intelligent power and sensing technologies that solve the world’s most complex challenges and leads the way in creating a safer, cleaner, and smarter world.

###

onsemi and the onsemi logo are trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the Company references its website in this news release, information on the website is not to be incorporated herein.

If you are a member of the press and are interested in receiving onsemi press releases via email, please complete the form below.

* Full Name

* Email

* Media you represent

* Press Category

*Required fields

Choose your prefered language. You can choose more than one.