|
ON Semiconductor Introduces Next Generation Fan Motor Drivers to Simplify and Accelerate Appliance Design
The software-less motor drivers improve motor system efficiency & reduce acoustic noise through 180° sinusoidal driving
![]() PHOENIX, AZ – September 27, 2016 – ON Semiconductor (Nasdaq: ON ), driving energy efficient innovations, has announced three new devices for driving 3-phase BLDC motors via 180 degree sinusoidal waveforms. Designed for use in cooling fans of household appliances such as refrigerators, as well as games consoles and computing equipment, the LV8811, LV8813, and LV8814 have voltage ranges of 3.6 volts (V) to 16 V, 6 to 16 V, and 3.6 to 16 V respectively. These highly integrated, software-less motor drivers simplify motor control circuit design by eliminating software development time. In addition, these devices reduce acoustic noise and vibration, and enable deployment of energy efficient motor controls. They can be controlled by a single Hall sensor, reducing system costs. Motor speed can be set by either a pulse width modulated (PWM) signal or a DC voltage. Furthermore, their lead angle can easily be adjusted. The LV8811, the LV8813, and the LV8814 incorporate over-current, over-voltage, under-voltage, and over-temperature protection functions. Also included are locked rotor protection and auto-recovery mechanisms. Soft start-up and shutdown functionality ensures that ongoing operational stability is maintained. “Appliance manufacturers need to heighten the energy efficiency of their products in order to adhere to the latest guidelines. They are also under a great deal of pressure from consumers for these products to deliver smooth, silent operation,” explains Ikuya Kawasaki, Intelligent Power Solution Business Unit General Manager at ON Semiconductor. “The 180° drive and lead angle adjustment of our LV8811/LV8813/LV8814 offering enable engineers to design systems that attain the elevated performance characteristics that are now being demanded. Moreover, design engineers can save development time and workload, and rapidly roll-out their products.” Packaging and Pricing The LV8811/LV8813/LV8814 are all supplied in RoHS-compliant TSSOP-20J/SSOP-20 packages, and respectively priced at $0.938 (LV8811/LV8813) and $0.785 (LV8814) per unit in 2,000 unit quantities. Follow @onsemi About ON Semiconductor # # # ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein. |