feedback
Rate this webpage
Need
Support?

Print

New Feature-Packed Automotive Grade Power Management ICs Added to the ON Semiconductor Portfolio  Chinese French German Italian Japanese Korean

Highly responsive boost controller is complemented by step-down DC-DC converter















NCV8876 non-synchronous boost controller. NCV896530 switching frequency dual channel step-down DC-DC buck converter.

PHOENIX, Ariz. – Oct. 28, 2013 – ON Semiconductor (Nasdaq: ONNN), driving energy efficient innovations, has introduced two new AEC Qualified ICs which, thanks to their wide input voltage range and extensive operational temperature range, are highly optimized for automotive powertrain and in-cabin deployment.

Running off a 2 volt (V) to 44 V input voltage, the NCV8876 non-synchronous boost controller with automatic wake up and shutdown functions is designed to supply a minimum output voltage during start-stop conditions in order to counteract any sag in the vehicle’s battery voltage. The NCV8876 is enabled when the supply voltage drops below 7.2 V, then boost operation is initiated once this voltage goes under 6.8 V, with the IC driving an external N-channel MOSFET. A quiescent current of just 11 microamperes (µA) is drawn when the device is in sleep mode so that power consumption is minimized. Among its array of protection features are cycle-by-cycle current limiting, thermal shutdown (with a 170 ⁰C threshold) and hiccup-mode over-current protection. Its peak current mode control with internal slope compensation ensures device stability over the entire voltage range. This also ensures that it is protected during a current fault condition by turning off the power switch for the remainder of the cycle if the current limit is exceeded.

The NCV896530 2.1 megahertz (MHz) switching frequency dual channel step-down DC-DC buck converter is targeted at the sophisticated driver assistance systems now being incorporated into modern vehicles. Both of its channels are externally adjustable (covering 0.9 V to 3.3 V) and can source currents up to 1600 mA. Synchronous rectification enables the device to offer enhanced system efficiency. Inclusion of features such as integrated soft-start, cycle-by-cycle current limit and thermal shutdown protection mean that this device is highly optimized for deployment in harsh automotive environments. The NCV8876 and NCV896530 both support a junction temperature range of−40 °C to 150 °C.

“The NCV8876 is an off-the-shelf device with the ability to react to low battery conditions automatically, whereas alternative solutions either require the expense of designing a custom ASIC in order to get the required performance, or are based on discrete components but achieve far slower response times,” states Jim Alvernaz, director of the Automotive product division at ON Semiconductor. “The NCV896530, as it has a 2.1 MHz switching frequency, does not interfere with the AM band. Furthermore, because its channels are 180° out of phase with one another, peak current demand on the rail is markedly reduced.”

Packaging and Pricing

The NCV8876 is offered in an SOIC-8 package and the NCV896530 is enclosed in a DFN-10 package. The RoHS compliant NCV8876 and NCV896530 are priced at $0.90 and $1.20 USD per unit respectively in 3,000 unit quantities.

Follow @onsemi on Twitter: www.twitter.com/onsemi

About ON Semiconductor
ON Semiconductor (Nasdaq: ON) is driving energy efficient innovations, empowering customers to reduce global energy use. The company offers a comprehensive portfolio of energy efficient power and signal management, logic, discrete and custom solutions to help design engineers solve their unique design challenges in automotive, communications, computing, consumer, industrial, LED lighting, medical, military/aerospace and power supply applications. ON Semiconductor operates a responsive, reliable, world-class supply chain and quality program, and a network of manufacturing facilities, sales offices and design centers in key markets throughout North America, Europe, and the Asia Pacific regions. For more information, visit https://www.onsemi.com.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.