feedback
Rate this webpage
Need
Support?

Back to Image Gallery Print

ON Semiconductor’s New Power Management ICs Provide Multi-Channel Operation and Low Quiescent Current in Portable Applications   Chinese Japanese Korean

Integrated LDO regulators increase power efficiency, while I2C programming maximizes overall design flexibility for smartphone, tablets, camera and GPS applications

1381_NCP1851 Fully Integrated Li-Ion Battery Charger

PHOENIX, Ariz. – Oct. 1, 2012 – ON Semiconductor (Nasdaq: ONNN), a premier supplier of high performance silicon solutions for energy efficient electronics, has introduced two new power management integrated circuits (PMICs) optimized for battery powered systems such as smartphones, tablets, digital cameras, GPS systems and other portable electronics. Utilizing the latest power management techniques, the NCP6924 and NCP6914 optimize system efficiency and save battery life.

The NCP6924 integrates two high efficiency 800 milliamp (mA), 3 megahertz (MHz) step down DC-DC converters and four low dropout (LDO) voltage regulators for a total quiescent current of just 105 microamps (µA). The NCP6914 integrates a single high efficiency 800 mA, 3 MHz step down DC- DC converter and four LDO regulators to deliver a low quiescent current of just 72 µA. Featuring five and six voltage rails, both of these devices are perfectly sized to supply power to mixed signal modules such as cameras, or to complement power distribution to an application processor (AP) under minimum supervision.

“As part of ON Semiconductor’s expanding family of ultra small PMICs, the NCP6924 and NCP6914 offer design engineers flexibility and performance, making them an ideal solution in power distribution for portable applications,” said Thibault Kassir, director of ON Semiconductor’s Interface and Power products. “Both devices save on-board real estate by providing multiple strings of power distribution and allowing higher power densities to be distributed across the system, helping to solve thermal challenges.”

Programming flexibility is offered through a 400 kHz/3.4 MHz I²C interface which controls power up sequencing, enables and disables output power and controls individual active output discharges. Dynamic Voltage Scaling of the DC-DC converters allows the system to adjust core or IO voltages to load profiles when, for instance, the system goes into sleep mode. In addition, the on-board LDO regulators can be directly supplied by one of the integrated DC-DC converters, considerably reducing overall power losses.

The DC-DC converters’ output voltage can be programmed from 0.6 volts (V) to 3.3 V in 12.5 millivolts (mV) steps and LDO regulators from 1.0 V to 3.3 V in 50 mV steps. Dedicated pins and registers for power good and interrupt complete the feature set, providing the necessary supervision to report power failure.

Packaging and Pricing

The two devices are both offered in 2.45 mm x 2.05 mm and 1.76 mm x 2.05 mm respectively wafer level chip scale packages (WLCSPs) with 0.4 mm pitch. The NCP6924 is priced at $1.85 per unit and NCP6914 is priced at $1.35 per unit in 10,000 unit quantities.

Follow @onsemi on Twitter: www.twitter.com/onsemi

About ON Semiconductor
ON Semiconductor (Nasdaq: ON) is driving energy efficient innovations, empowering customers to reduce global energy use. The company offers a comprehensive portfolio of energy efficient power and signal management, logic, discrete and custom solutions to help design engineers solve their unique design challenges in automotive, communications, computing, consumer, industrial, LED lighting, medical, military/aerospace and power supply applications. ON Semiconductor operates a responsive, reliable, world-class supply chain and quality program, and a network of manufacturing facilities, sales offices and design centers in key markets throughout North America, Europe, and the Asia Pacific regions. For more information, visit https://www.onsemi.com.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.