feedback
Rate this webpage
Need
Support?

Back to Image Gallery Print

ON Semiconductor Introduces Fully Integrated Li-Ion Battery Charger to Address Next Generation Power Efficiency Demands  Chinese Japanese Korean

Programmable device provides faster charging, improves battery life in portable electronics

1381_NCP1851 Fully Integrated Li-Ion Battery Charger

PHOENIX, Ariz. – Aug. 27, 2012 – ON Semiconductor (Nasdaq: ONNN), a premier supplier of high performance silicon solutions for energy efficient electronics, has introduced a fully programmable Lithium- Ion (Li-Ion) switching battery charger optimized for power efficiency in smart phones, tablets and other handheld devices. The NCP1851 significantly reduces charge time, increases battery life and includes advanced startup features.

With 1.6 ampere (A) charging capability, the device is perfectly sized at 2.2 x 2.55 mm for the latest USB compliant input supplies and large battery capacities and can complete a full charge cycle of a 1650 milli ampere hour (mAh), 4.2 volt (V) Li-Ion battery in 90 minutes.

“Robustness, efficiency and fast charge time are now pre-requisites for designers of today’s high performance, ultra-space constrained applications,” said Thibault Kassir, director of ON Semiconductor’s Interface & Power ICs Division. “The NCP1851 single chip solution allows simple integration into the latest USB charging designs. We are already receiving wins from our major customers for the device due to its charge time performance and advanced feature set.”

The NCP1851 integrates dynamic power path management which enables instant system turn-on in case of a weak battery and helps replenish a deeply discharged battery. Both the device’s internal junction temperature sensor and external Negative Temperature Coefficient (NTC) thermistor ensure safe charging of the system by reporting dedicated interrupts to the i²C Control Bus. The NCP1851 provides a USB On-the-Go (OTG) mode that boosts battery voltage to power accessories plugged into the USB port, eliminating the need for another step-up converter.

Packaging and Pricing

The NCP1851 is housed in a 25 bump Flip-Chip CSP package case with overall dimensions of a mere 2.2 mm x 2.55 mm and height of 0.6 mm maximum. The device is priced at $1.25 per unit in 3,000 quantities.

Follow @onsemi on Twitter: www.twitter.com/onsemi

About ON Semiconductor
ON Semiconductor (Nasdaq: ON) is driving energy efficient innovations, empowering customers to reduce global energy use. The company offers a comprehensive portfolio of energy efficient power and signal management, logic, discrete and custom solutions to help design engineers solve their unique design challenges in automotive, communications, computing, consumer, industrial, LED lighting, medical, military/aerospace and power supply applications. ON Semiconductor operates a responsive, reliable, world-class supply chain and quality program, and a network of manufacturing facilities, sales offices and design centers in key markets throughout North America, Europe, and the Asia Pacific regions. For more information, visit https://www.onsemi.com.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.