feedback
Rate this webpage
Need
Support?

Back to Image Gallery Print

ON Semiconductor Introduces Integrated Switching Buck Regulators with Industry Leading Conversion Ratios   Chinese French German Italian Japanese Korean

2 MHz operation optimized for automotive infotainment system design requirements

NCV890201 Integrated Switching Buck Regulator

PHOENIX, Ariz. – Apr. 23, 2012 – ON Semiconductor (Nasdaq: ONNN), a premier supplier of high performance silicon solutions for energy efficient electronics, has introduced a new series of switching buck regulators for space-constrained, electromagnetic compatibility (EMC) sensitive automotive entertainment and infotainment applications. These highly integrated devices offer industry leading conversion ratios for battery connected switch-mode power supplies.

The NCV890100, NCV890101, NCV890130, NCV890131, NCV890200, NCV890201 and NCV890231 each incorporate an internal power switch and operate at 2 megahertz (MHz). The 2 sMHz switching frequency allows the use of smaller, less costly inductors and capacitors for both the input and output filters. The switching frequency of the NCV890101, NCV890131, NCV890201 and NCV890231 devices can also be synchronized to an external clock source.

“These switching regulators are highly optimized for use in modern automotive information and entertainment applications,” said Jim Alvernaz, ON Semiconductor director of automotive products. “The combination of the high switching frequency and an internal N-channel power switch enables the design of highly compact automotive power systems.”

While competitive devices are capable of converting 16 volt (V) down to 3.3 V, the devices in this new series from ON Semiconductor have the capacity to convert an 18 V input to outputs as low as 3.3 V and a 16 V input to outputs as low as 2.5 V, while maintaining a constant switching frequency of 2 MHz. These devices can operate over a voltage range from 4.5 V up to 36 V, and can tolerate load dump voltages up to 40 V (45 V for 890x3x versions), making them very well suited to harsh automotive start-stop and cold-crank conditions. The NCV890100, NCV890101, NCV890130 and NCV890131 deliver 1.2 amperes (A) of peak output current, while the NCV890200, NCV890201 and NCV890231 deliver a peak output current of 2 A.

Packaging and Pricing

The NCV890100, NCV890101, NCV890200, NCV890130, NCV890131, NCV890231 and NCV890201 are all AEC Q100 qualified and Production Part Approval Process (PPAP) capable. The devices are offered in Pb-free, RoHS-compliant DFN-8, DFN-10 and SOIC−8 packages, and are priced at $1.13 to $1.50 per unit in 2500 unit quantities.

Follow @onsemi on Twitter: www.twitter.com/onsemi

About ON Semiconductor
ON Semiconductor (Nasdaq: ON) is driving energy efficient innovations, empowering customers to reduce global energy use. The company offers a comprehensive portfolio of energy efficient power and signal management, logic, discrete and custom solutions to help design engineers solve their unique design challenges in automotive, communications, computing, consumer, industrial, LED lighting, medical, military/aerospace and power supply applications. ON Semiconductor operates a responsive, reliable, world-class supply chain and quality program, and a network of manufacturing facilities, sales offices and design centers in key markets throughout North America, Europe, and the Asia Pacific regions. For more information, visit https://www.onsemi.com.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.