feedback
Rate this webpage
Need
Support?

Print

ON Semiconductor Expands Energy Efficient Solutions for Home Electronics with New Series of High Performance PWM Controllers  Chinese Japanese Korean

Company to demonstrate solutions for power management in smart meters, home office and consumer electronics, and LED lighting for residential and commercial applications at APEC

NCP1234 and NCP1236 family of fixed frequency pulse width modulation (PWM) current mode controllers

Applied Power Electronics Conference (APEC), FORT WORTH, Texas. – Booth 419 – March 07, 2011 – ON Semiconductor (Nasdaq: ONNN), a premier supplier of high performance silicon solutions for energy efficient electronics has expanded its portfolio of ac-dc power solutions for home electronics with the introduction of  the NCP1234 and NCP1236 family of fixed frequency pulse width modulation (PWM) current mode controllers. These solutions are targeted at ac-dc adapter applications for laptop/notebook computers, LCD displays, printers and household consumer electronics.

These new products and a number of energy efficient solutions targeting applications connecting to the smart grid and various home electronics will be demonstrated at APEC by ON Semiconductor at Booth 419.  Live demonstrations will include application solutions ranging from power management for smart electric meters, home office and consumer products, and a variety of LED lighting solutions for residential and commercial lighting applications.

The NCP1234 and NCP1236 family allows high performance offline power supplies to be designed into systems, while minimizing the footprint and board space area required. Utilizing a high voltage process technology, they integrate multiple features such as over power compensation, brownout (NCP1236 only) and ramp compensation without increasing power dissipation or adding external components. High voltage Dynamic Self-Supply (DSS) technology enables direct connection to the line voltage eliminating the need for startup resistors. This technology combined with the family’s ability to automatically decrease frequency at light loads before entering skip mode, ensures maximum efficiency across the entire load range.

“These controllers are optimized to deal with the challenges set by modern power supply designs, where high efficiency and low power consumption are needed for light and no load conditions” said Shane Chilton, director of ON Semiconductor’s AC-DC products group. “The new devices provide design engineers with the competitive advantages of reduced board size and increased efficiency. Through a high level of integration, minimal additional discrete components are required, thus lowering the overall solution cost and enabling higher power density solutions.”

Packaging and Pricing
The NCP1234 and NCP1236 are available in two frequency options, 65 kHz or 100 kHz with the option to automatically recover, or latch off the device during a fault condition.  Housed in an SOIC-7 package, the pricing for these devices is $0.35 per unit for 10,000 unit quantities.

APEC Booth 419
To view live demos of the NCP1234 and NCP1236, visit ON Semiconductor’s Booth 419 at APEC. The APEC conference is being held at the Fort Worth, TX, Convention Center March 6-10, 2011.

Follow @onsemi on Twitter: www.twitter.com/onsemi

About ON Semiconductor
ON Semiconductor (Nasdaq: ON) is driving energy efficient innovations, empowering customers to reduce global energy use. The company offers a comprehensive portfolio of energy efficient power and signal management, logic, discrete and custom solutions to help design engineers solve their unique design challenges in automotive, communications, computing, consumer, industrial, LED lighting, medical, military/aerospace and power supply applications. ON Semiconductor operates a responsive, reliable, world-class supply chain and quality program, and a network of manufacturing facilities, sales offices and design centers in key markets throughout North America, Europe, and the Asia Pacific regions. For more information, visit https://www.onsemi.com.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.