feedback
Rate this webpage
Need
Support?

Print

Previous Press Release | Next Press Release

Motor Development Kit from ON Semiconductor Prioritizes Energy Efficiency  Chinese French German Italian Japanese Korean

New ecosystem for developing motor control solutions combines hardware, software and power modules for rapid development

PHOENIX, Ariz. – Nov. 9, 2020 – ON Semiconductor (Nasdaq:ON), driving energy efficient innovations, has introduced has introduced its advanced and flexible Motor Development Kit to accelerate the development of more efficient motor control solutions for applications ranging from less than 1 kW to over 10 kW.

Electric motors account for over half of all the power generated and consumed by industrialized countries. The majority of those motors are AC induction motors, which have an average efficiency of just 44%. In order to improve efficiency, motor drive designers must understand how these and other types of motors operate under all load conditions, and intelligently compensating for variable conditions. The Motor Development Kit addresses the urgent need for improved energy usage.

The Motor Development Kit (MDK) comprises one of a growing number of Power Boards, connected to a Universal Controller Board (UCB). The Power Boards feature various incarnations of ON Semiconductor inverter solutions for motor drive, from high voltage integrated modules to low voltage, discrete MOSFETs. The UCB is a common control platform that interfaces with any Power Board to enable engineers to evaluate alternative motor control techniques for various types of motors and at a wide variety of power levels.

Intelligent motor control requires a flexible and programmable approach. The UCB is based on the Zynq®-7000 SoC family from Xilinx, Inc. This powerful device integrates two ARM® Cortex™-A9 processor cores alongside an FPGA fabric, providing the optimum combination of software and hardware configuration. The board also features a 10-channel differential ADC, 12 PWM channels and a number of configurable digital peripherals. Communication ports include USB, JTAG and UART, as well as a Gigabit Ethernet PHY.

Efficient motor control represents a major focus of ON Semiconductor. The company is applying its extensive experience and large portfolio of discrete devices, Intelligent Power Modules (IPMs) and Transfer Molded Power Integrated Modules (TM PIMs) to increase efficiency. The MDK brings together its expertise and technologies to help engineers quickly develop solutions that deliver greater energy efficiency, in any application that uses electric motors.

ON Semiconductor's MDK provides an 'out of the box' experience for evaluating variable speed motor inverter solutions. To enable this, the modular ecosystem includes the UCB and a number of power evaluation boards, developed using ON Semiconductor's best in class power components. Support for software development comes from Xilinx in the form of the Vivado® Design Suite for High-Level Synthesis. The UCB can also be programmed using Python, through Xilinx's open source project, PYNQ.

“ON Semiconductor already offers a broad portfolio of power solutions optimized for variable motor control,” said Ali Husain, Sr. Manager, Corporate Strategy & Marketing at ON Semiconductor. “The Motor Development Kit brings these technologies together into a single ecosystem that can really help design teams accelerate the process of developing more efficient motor control solutions.”

“Optimizing energy efficiency in motors has an enormous impact on the carbon footprint of factories and industrial equipment across the planet,” said Chetan Khona, director, Industrial, Vision, Healthcare & Sciences at Xilinx. “Technology from ON Semiconductor together with high-performance motor control in Xilinx Zynq SoCs reduces operational cost drastically, offers the most adaptability for user customization, and makes a positive contribution to the environment. The new Motor Development Kit from ON Semiconductor makes this accessible and facilitates migration from prototype to production.”

The MDK currently supports two motor power boards; the SECO-1KW-MCTRL-GEVB, which is suitable for driving motors up to 1 kW, and the SECO-MDK-4KW-65SMP31-GEVB, for driving motors up to 4 kW. Both of these power boards use ON Semiconductor's IPM technology and will be available in Q4, 2020. An additional motor power board will be released in Q1, 2021, based on ON Semiconductor's TMPIM technology, designed to drive motors up to 10 kW. Expect further power boards and expanded design support to be added to the MDK ecosystem.

Additional resources & documents:

Landing page: Motor Development Kit

Video: ON Semiconductor Motor Development Kit, Unpacking the Motor Development Kit

Blog: Industrial Motor Control System Solution at Your Fingertips

Evaluation board: >Universal Controller Board, 1 kW 600 V based on Compact IPM, 4 kW 650 V based on SPM31

About ON Semiconductor
ON Semiconductor (Nasdaq: ON) is driving energy efficient innovations, empowering customers to reduce global energy use. The company is a leading supplier of semiconductor-based solutions, offering a comprehensive portfolio of energy efficient power management, analog, sensors, logic, timing, connectivity, discrete, SoC and custom devices. The company’s products help engineers solve their unique design challenges in automotive, communications, computing, consumer, industrial, medical, aerospace and defense applications. ON Semiconductor operates a responsive, reliable, world-class supply chain and quality program, a robust compliance and ethics program, and a network of manufacturing facilities, sales offices and design centers in key markets throughout North America, Europe and the Asia Pacific regions. For more information, visit https://www.onsemi.com.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.

Previous Press Release | Next Press Release
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.