Selected Body & Interior Solution
Selected Solution
Return to Body & Interior solution
Door Modules

Light vehicle locks, windows and mirrors are no longer mechanically operated. In today’s environment, the window, mirror, and seat controls are an integral part of the vehicle. Control can be direct and remote, via a switch, button, handle, or key-fob. Functions such as door lock/unlock; mirror fold, defrost, leveling, and lighting; and seat and window adjustment are all done within the door module. ON Semiconductor has a wide variety of mixed analog digital technologies with power driving capabilities, that enable designers to develop customizable door zone solutions for cars, trucks, and SUVs.
Interactive Block Diagrams
Products
NCV7710: Door Module Driver (Lock Driver)
The NCV7710 is a powerful Driver-IC for automotive body control systems. The IC is designed to control lock motor in the door of a vehicle. With the monolithic full-bridge driver stage, the IC is able to control lock motor. The NCV7710 is controlled thru a 24 bit SPI interface with in-frame response.

NCV7707: Door Module Driver
The NCV7707 is a powerful driver for automotive body control systems. The device is designed to control several loads in the front foor of a vehicle. The monolithic IC is able to control mirror functions like mirror positioning, heating and folding including the electro-chromic mirror feature.

NCV7705: Mirror-Module Driver
The NCV7705 is a powerful driver for automotive body control systems. The device is designed to control several loads in the front door of a vehicle. The monolithic IC is able to control mirror functions like mirror positioning, heating and folding including the electro-chromic mirror feature.

NCV7714: Mirror-Module Driver
The NCV7714 is a powerful driver for automotive body control systems. The device is designed to control several loads in the front door of a vehicle. The monolithic IC is able to control mirror functions like mirror positioning, heating and electro-chromic mirror feature.

NCV-RSL10: Radio SoC, Bluetooth® 5 Certified for Automotive, SDK 3.3
A member of the RSL10 family, NCV-RSL10 brings the industry's lowest power Bluetooth® Low Energy to automotive. NCV-RSL10 helps enable advanced new functionality including keyless entry using a fob or smartphone, active safety and diagnostic alerts, and enhanced infotainment controls while maximizing energy efficiency.

Evaluation Boards
NCV7707GEVB: Door Module Driver Evaluation Board
The NCV7707GEVB Evaluation Board provides a convenient method to evaluate the NCV7707, which is a powerful driver for automotive body control systems.

NCV7705GEVB: Door Module Driver Evaluation Board
The NCV7705GEVB Evaluation Board provides a convenient method to evaluate the NCV7705, which is a powerful driver for automotive body control systems.