ON Semiconductor Expands Innovative Solutions for Industrial Sector Applications with Launch of Two New Products at Electronica 2010

Company announces first-of-its-kind integrated stepper motor / CAN transceiver and new high power PoE-PD Interface Controller family

Image of the new AMIS-30523 which integrates a stepper motor driver and CAN transceiver in a single package, two-die device.

Electronica – MUNICH, Germany – Nov. 8, 2010 – ON Semiconductor (Nasdaq: ONNN), a premier supplier of high performance silicon solutions for energy efficient electronics, has announced the launch of two important new products specifically targeted at the industrial market sector at Electronica 2010. Designed for enabling current and future generation home and office automation applications, ON Semiconductor’s broad portfolio of industrial devices gives market-leading levels of ruggedness and reliability in addition to supporting the drive for low power, high efficiency design.

Typical office based industrial grade applications supported by ON Semiconductor devices include building systems integration (networking), HVAC control, energy management, and fire alarm and smoke detection systems. In the rapidly evolving home environment, ON Semiconductor provides devices for use in areas such as home energy management systems, heating and lighting control, security systems, white goods and other appliances.

Electronica 2010 – ON Semiconductor Industrial Sector Product Launches
The new AMIS-30523 integrates a stepper motor driver and CAN transceiver in a single package, two-die device. The unique configuration can be used to control multiple motors of the same type on a single bus, and delivers important space savings in designs where PCB real estate is limited or where a single PCB mounted on the back of the motor is employed. Typical applications include general purpose stepper motors in automotive, industrial, medical and marine environments.

The 1 megabit per second (Mb/s) high-speed AMIS-30523 offers seven step modes from full step up to 32 micro-steps. The new device uses a 5-bit current digital-to-analog converter (DAC) to provide a programmable peak current of up to 1.6 amperes (A). Additional features include an on-chip voltage regulator and current translator, an SPI interface, reset-output, and watchdog reset. The AMIS-30523 is housed in a QFP-52 package measuring 8 mm x 8 mm with an overall nominal height of just 0.7 mm and is fully compatible with ISO 11898-2.

The new NCP1090, NCP1091 and NCP1092 are high power, Power over Ethernet Powered Devices (PoE−PD) interface controller that provide cost-effective and reliable integrated detection, classification and ‘hot-swap’ control in applications such as wireless access point (AP), voice over Internet protocol (VoIP), and video over IP. The rugged new devices integrate an IEEE 802.3af compliant PoE-PD interface controller and offer best-in-class power delivery of up to 40 watts (W) plus high durability due to a three kilo volt (KV) cable discharge immunity.

Key features include inrush and operational current limitation, an open-drain power good indicator, over-temperature protection, and programmable under voltage lock out (NCP1091 only). The NCP109x series is fabricated in a robust high voltage process and integrates rugged vertical N-channel DMOS making devices from the family suitable for use in the most demanding applications. Operating temperature range is -40 °C to +85 °C. ON Semiconductor offers the new devices in a choice of SOIC and TSSOP eight-pin packages allowing easy drop-in replacement in existing designs.

Industrial Sector Demonstrations at Electronica
The industrial and lighting area of the company’s stand at Electronica will include live interactive motor control demonstrations utilizing ON Semiconductor’s single chip micro-stepping motor drivers that integrate a position controller and built-in control / diagnostic interface. The company’s innovative semiconductor solutions for solid state lighting and the emerging and rapid growth areas of smart grid / E-metering and clean energy will also be on display with technical experts available to discuss applications.

Visit ON Semiconductor at Electronica 2010, 9 – 12 November, Hall A5, Stand 225

About onsemi

onsemi (Nasdaq: ON) is driving disruptive innovations to help build a better future. With a focus on automotive and industrial end-markets, the company is accelerating change in megatrends such as vehicle electrification and safety, sustainable energy grids, industrial automation, and 5G and cloud infrastructure. onsemi offers a highly differentiated and innovative product portfolio, delivering intelligent power and sensing technologies that solve the world’s most complex challenges and leads the way to creating a safer, cleaner, and smarter world. onsemi is recognized as a Fortune 500® company and included in the S&P 500® index. Learn more about onsemi at www.onsemi.com.

###

onsemi and the onsemi logo are trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the Company references its website in this news release, information on the website is not to be incorporated herein.

subscribe icon

Receive Announcements Alerts!

If you are a member of the press and are interested in receiving onsemi press releases via email, please complete the form below.

Please provide a name.
Please provide email.
Please provide media.

Select Language:


*I agree that the information that I provide will be used in accordance with the terms of the onsemi Privacy Policy