feedback
Rate this webpage

Need
Support?


TND321VD: Excellent Power Device, Dual Inverter Driver for General Purpose

Overview
Specifications
Datasheet: Excellent Power Device, Dual Inverter Driver for General Purpose
Rev. 1 (974kB)
»View Material Composition
»Product Change Notification (3)
Product Overview
Product Description
TND321VD is Excellent Power Device 4.5V to 25V 0.8A Dual Inverter for PDP Sustain Pulse Drive, Motor Drive, Switching Power Supply and DC-DC Converter Applications.
Features
 
  • Dual inverter
  • Monolithic structure (High voltage CMOS process adopted)
  • Withstand voltage of 25V is assured
  • Wide range of operating voltage : 4.5V to 25V
  • Peak output current : IO+/IO-=0.8A /1A
  • Fast switching time (30ns typical at 1000pF load)
  • Fully compatible input to TTL / CMOS (VIH=up to 2.6V, at VDD=4.5 to 25V)
  • Built-in input pull-down resistance
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
TND321VD-TL-E Lifetime
Pb-free
Excellent Power Device, Dual Inverter Driver for General Purpose SOT-28FL / VEC-8 318AH 1 Tape and Reel 3000  
TND321VD-TL-H Active
Pb-free
Halide free
Excellent Power Device, Dual Inverter Driver for General Purpose SOT-28FL / VEC-8 318AH 1 Tape and Reel 3000 $0.5027
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
Datasheet: Excellent Power Device, Dual Inverter Driver for General Purpose
Rev. 1 (974kB)
»View Material Composition
»Product Change Notification (3)
Product Overview

Product Compliance Status Description Type Number of Drivers VCC Max (V) Drive Source/Sink Typ (mA) Rise Time (ns) Fall Time (ns) tp Max (ns) Package Type
 Pb-free 
 Halide free 
 Active     Excellent Power Device, Dual Inverter Driver for General Purpose   MOSFET or IGBT   2   25     35   30   60   SOT-28FL / VEC-8 
Previously Viewed Products
Clear List

Associated Products
  Do you also need MOSFETs?
Do you also need IGBTs?

 
 

New Products
 

NCV7518  FLEXMOS Hex Low-Side MOSFET Pre-Driver

  • 16-bit SPI with parity and frame error detection
  • Ratiometric diagnostic references and currents to battery voltage
  • Scalable to load