Analog Switch, Triple SPDT, High Speed, Low-Voltage, 1 ohm CMOS

Favorite

Overview

The NLAS4783 is a triple independent ultra-low RON SPDT analog switch with ENABLE. This device is designed for low operating voltage, high current switching of speaker output for cell phone applications. It can switch a balanced stereo output. The NLAS4783 can handle a balanced microphone/speaker/ring tone generator in a monophone mode. The device contains a break-before-make feature.

  • Cell Phone Speaker/Microphone Switching.
  • Ringtone Chip/Amplifier Switching
  • Three Unbalanced (SingleEnded) Switches
  • Stereo Balanced (PushPull) Switching
  • VoIP Handsets
  • Mobile Phones
  • Single Supply Operation, 1.65 to 4.5 V
  • Low Static Power
  • OVT on Logic Address and Enable Inputs
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
Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NLAS4783BMN1R2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

QFN-16

1

260

REEL

3000

N

3

6

SPDT

2

1.2

1.65

4.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :