feedback
Rate this webpage

Need
Support?


NBXSPA022: Clock Oscillator Module, PureEdge™, 187.50 MHz LVDS, 2.5 V / 3.3 V

Datasheet: 2.5 V / 3.3 V, 187.5 MHz PureEdge™ Single Frequency LVDS Clock Oscillator Module
Rev. 1 (121.0kB)
»View Material Composition
»Product Change Notification (1)
Product Overview
Product Description
The NBXSPA022 single frequency crystal oscillator (XO) is designed to meet today's requirements for 2.5 V and 3.3 V LVDS clock generation applications. The device uses a high Q fundamental crystal and Phase Lock Loop (PLL) multiplier to provide 187.5 MHz, ultra low jitter and phase noise LVDS differential output. This device is a member of ON Semiconductor's PureEdge™ clock family that provides accurate and precision clock solutions.
Features
 
  • LVDS Differential Output
  • Uses High Q Fundamental Mode Crystal and PLL Multiplier
  • Ultra Low Jitter and Phase Noise 0.5 ps (12 kHz to 20 MHz)
  • Output Frequency 187.5 MHz
  • Operating Range: 2.5 V +/-5% or 3.3 V +/-10%
  • Total Frequency Stability +/-50 ppm
  • This is a PbFree Device
Applications
  • 12 Gb/s Ethernet Clock
Technical Documentation & Design Resources
Application Notes (2) Package Drawings (1)
Data Sheets (1) Evaluation Board Documents (2)
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
XOCLCC6EVB Active
Clock Oscillation Module Evaluation Board
Avnet (2015-07-09) : 2
Digikey (2015-07-09) : 3
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NBXSPA022LN1TAG Consult Sales Office
Pb-free
Halide free
Clock Oscillator Module, PureEdge™, 187.50 MHz LVDS, 2.5 V / 3.3 V CLCC-6 848AB 1 Tape and Reel 1000  
NBXSPA022LNHTAG Consult Sales Office
Pb-free
Halide free
Clock Oscillator Module, PureEdge™, 187.50 MHz LVDS, 2.5 V / 3.3 V CLCC-6 848AB 1 Tape and Reel 100  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Previously Viewed Products
Clear List

Associated Products
  Do you also need Drivers & Fanout Buffers?

Do you need a device with an LVPECL output? NBXSBA022