feedback
Rate this webpage

Need
Support?


NBXSGA008: Crystal Oscillator Clock Module, PureEdge™, 161.1328 MHz LVPECL, 2.5 V / 3.3 V

Datasheet: 2.5/3.3 V, 161.1328 MHz LVPECL Crystal Oscillator Clock Module
Rev. 0 (111.0kB)
»View Material Composition
»Product Change Notification (1)
Product Overview
Product Description
The NBXSGA008, single frequency, crystal oscillator (XO) is designed to meet today's requirements for 2.5/3.3 V LVPECL clock generation applications. The device uses a high Q fundamental crystal and Phase Lock Loop (PLL) multiplier to provide 161.1328 MHz, ultra low jitter and phase noise LVPECL differential output.
Features   Benefits
     
  • LVPECL Differential Output
 
  • Design Flexibility
  • Uses High Q Fundamental Mode Crystal and PLL Multiplier
 
  • Echanced Performance
  • Ultra Low Jitter and Phase Noise 0.5 ps (12 kHz 20 MHz)
 
  • Enhanced Performance
  • Output Frequency 161.1328 MHz
 
  • Meets Standards Protocols
  • Hermetically Sealed Ceramic SMD Package
 
  • Design Flexibility
  • RoHS Compliant
 
  • Meets Manufacturing Standards
  • Operating Range: 2.5 V +/-5% or 3.3 V +/-10%
 
  • Design Flexibility
  • Total Frequency Stability 50 PPM
 
  • Enhanced Performance
  • This is a PbFree Device
 
  • Meets Manufacturing Standards
Applications
  • Networking / Telecom
  • Storage
  • 10 GE
  • WLAN
Technical Documentation & Design Resources
Application Notes (1) Package Drawings (1)
Data Sheets (1) Evaluation Board Documents (2)
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
XOCLCC6EVB Active
Clock Oscillation Module Evaluation Board
Avnet (2015-07-09) : 2
Digikey (2015-07-09) : 3
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NBXSGA008LN1TAG Consult Sales Office
Pb-free
Halide free
Crystal Oscillator Clock Module, PureEdge™, 161.1328 MHz LVPECL, 2.5 V / 3.3 V CLCC-6 848AB 1 Tape and Reel 1000  
NBXSGA008LNHTAG Consult Sales Office
Pb-free
Halide free
Crystal Oscillator Clock Module, PureEdge™, 161.1328 MHz LVPECL, 2.5 V / 3.3 V CLCC-6 848AB 1 Tape and Reel 100  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Previously Viewed Products
Clear List

Associated Products
  Do you also need Drivers & Fanout Buffers?