feedback
Rate this webpage

Need
Support?


NBXSBB024: Crystal Oscillator Clock Module, PureEdge™, 622.08 MHz LVPECL, 2.5 V / 3.3 V

Datasheet: 2.5V / 3.3 V, 622.08 MHz PureEdge™ Single Frequency LVPECL Crystal Oscillator Clock Module
Rev. 5 (117.0kB)
»View Material Composition
»Product Change Notification (1)
Product Overview
Product Description
The NBXSBA024, single frequency, crystal oscillator (XO) is designed to meet today's requirements for 2.5 V / 3.3 V LVPECL clock generation applications. The device uses a high Q fundamental mode crystal and Phase Lock Loop (PLL) multiplier to provide 622.08 MHz, ultra low jitter and phase noise LVPECL differential output. This device is a member of ON Semiconductor's PureEdge™ clock family that provides accurate and precision clock solutions. Frequency stability options available as either ±50 PPM NBXSBA024/NBXMBA024 (Industrial Temperature Range) or ±20 PPM NBXSBB024 (Commercial Temperature Range). Available in 5 mm x 7 mm SMD (CLCC) package on 16 mm tape and reel in quantities of 1,000 and 100.
Features
 
  • LVPECL Differential Output
  • Uses High Q Fundamental Mode Crystal and PLL Multiplier
  • Ultra Low Jitter and Phase Noise 0.5 ps (12 kHz to 20 MHz)
  • Output Frequency 622.08 MHz
  • Operating Range: 2.5 V +/-5% or 3.3 V +/-10%
  • Total Frequency Stability +/-20 PPM; +/-50 PPM
  • This is a PbFree Device
Applications
  • SONET Line Card
  • Networking
  • Optical Systems
Technical Documentation & Design Resources
Application Notes (1) Package Drawings (1)
Data Sheets (1) Evaluation Board Documents (2)
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
XOCLCC6EVB Active
Clock Oscillation Module Evaluation Board
Avnet (2015-07-09) : 2
Digikey (2015-07-09) : 3
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NBXSBB024LN1TAG Consult Sales Office
Pb-free
Halide free
Crystal Oscillator Clock Module, PureEdge™, 622.08 MHz LVPECL, 2.5 V / 3.3 V CLCC-6 848AB 1 Tape and Reel 1000  
NBXSBB024LNHTAG Consult Sales Office
Pb-free
Halide free
Crystal Oscillator Clock Module, PureEdge™, 622.08 MHz LVPECL, 2.5 V / 3.3 V CLCC-6 848AB 1 Tape and Reel 100  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Previously Viewed Products
Clear List

Associated Products
  Do you also need Drivers & Fanout Buffers?