Product Description
The NBXSBA031, single frequency, crystal oscillator (XO) is designed to meet today's requirements for 2.5/3.3 V LVPECL clock generation applications. The device uses a high Q fundamental crystal and Phase Lock Loop (PLL) multiplier to provide 340.00 MHz, ultra low jitter and phase noise LVPECL differential output. This device is a member of ON Semiconductor's PureEdge™ clock family that provides accurate and precision clock solutions. Available in 5 mm x 7 mm SMD (CLCC) package on 16 mm tape and reel in quantities of 100 and 1,000.
|
Features |
|
Benefits |
| |
| |
| |
|
-
Uses High Q Fundamental Mode Crystal and PLL Multiplier
|
|
|
-
Operating Range: 2.5 V +/-5% or 3.3 V +/-10%
|
|
|
-
LVPECL Differential Output
|
|
|
-
Ultra Low Jitter and Phase Noise 0.4 ps (12 kHz 20 MHz)
|
|
|
-
Output Frequency 340.00 MHz
|
|
|
-
Total Frequency Stability +/-50 PPM
|
|
|
|
|
|
|
|
Applications |
|
End Products |
- Networking
- Storage
- Wireless Radio Communications
|
|
|