NBXSBA021: 3.3 V, 266.667 MHz PureEdge™ LVPECL Clock Oscillator Module

Overview
Specifications
Datasheet: 3.3 V, 266.667 MHz PureEdge ™ LVPECL Clock Oscillator Module
Rev. 3 (126.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Product Description
The NBXSBB021/NBXSBA021 single frequency crystal oscillator(XO) is designed to meet today's requirements for 3.3 V LVPECL clock generation applications. The device uses a high Q fundamental crystal and Phase Lock Loop (PLL) multiplier to provide 266.667 MHz, ultra low jitter and phase noise LVPECL differential output. This device is a member of ON Semiconductor's PureEdge™ clock family that provides accurate and precision clock solutions. Available in 5 mm x 7 mm SMD (CLCC) package on 16 mm tape and reel in quantities of 1,000. Frequency stability options available as either 50 PPM NBXSBA021 or 20 PPM NBXSBB021.
Features
 
  • LVPECL Differential Output
  • Ultra Low Jitter and Phase Noise - 0.4 ps (12 kHz - 20 MHz)
  • Output Frequency - 266.667 MHz
  • Operating Range 3.3 V 10%
Applications   End Products
  • Clock Source for FBDIM
 
  • Servers
Technical Documentation & Design Resources
Application Notes (3) Package Drawings (1)
Data Sheets (1) Evaluation Board Documents (2)
Evaluation Board Information
Evaluation Board Status Pb-free Short Description Action
XOCLCC6EVB Active EVAL BOARD CLCC 5X7 MOD
Avnet (2013-05-23) : 2
Digi-Key (2013-05-23) : 2
Mouser (2013-05-23) : 1
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NBXSBA021LN1TAG Active
Pb-free
Halide free
3.3 V, 266.667 MHz PureEdge™ LVPECL Clock Oscillator Module CLCC-6 848AB 1 Tape and Reel 1000 Contact Sales Office
NBXSBA021LNHTAG Active
Pb-free
Halide free
3.3 V, 266.667 MHz PureEdge™ LVPECL Clock Oscillator Module CLCC-6 848AB 1 Tape and Reel 100 Contact Sales Office
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Output Level : ECL
: Pb-free
: Halide free
Input Level : CMOS
Δf (±PPM) : 50
fCLKOUT1 Typ (MHz) : 266.667
Duty Cycle Max (%) : 52
Duty Cycle Typ (%) : 50
tJitter(Φ) Typ (ps) : 0.4
Package Type : CLCC-6
tR & tF Typ (ps) : 250
VDD Typ (V) : 3.3
Duty Cycle Min (%) : 48
tR & tF Max (ps) : 400
Market Leadtime (weeks) :
Avnet   (2013-05-23 00:00) : >1K
Digi-Key   (2013-05-23 00:00) : >1K
Mouser   (2013-05-23 00:00) : <1K
Output Level : ECL
: Pb-free
: Halide free
Input Level : CMOS
Δf (±PPM) : 50
fCLKOUT1 Typ (MHz) : 266.667
Duty Cycle Max (%) : 52
Duty Cycle Typ (%) : 50
tJitter(Φ) Typ (ps) : 0.4
Package Type : CLCC-6
tR & tF Typ (ps) : 250
VDD Typ (V) : 3.3
Duty Cycle Min (%) : 48
tR & tF Max (ps) : 400
Market Leadtime (weeks) :
Datasheet: 3.3 V, 266.667 MHz PureEdge ™ LVPECL Clock Oscillator Module
Rev. 3 (126.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview

Product Compliance Status Description Input Level Output Level VDD Typ (V) fCLKOUT1 Typ (MHz) fCLKOUT2 Typ (MHz) Δf (±PPM) tJitter(Φ) Typ (ps) tR & tF Typ (ps) tR & tF Max (ps) Duty Cycle Min (%) Duty Cycle Typ (%) Duty Cycle Max (%) Package Type
 Pb-free 
 Halide free 
 Active     3.3 V, 266.667 MHz PureEdge™ LVPECL Clock Oscillator Module   CMOS   ECL   3.3   266.667     50   0.4   250   400   48   50   52   CLCC-6 
 Pb-free 
 Halide free 
 Active     3.3 V, 266.667 MHz PureEdge™ LVPECL Clock Oscillator Module   CMOS   ECL   3.3   266.667     50   0.4   250   400   48   50   52   CLCC-6 
Datasheet: 3.3 V, 266.667 MHz PureEdge ™ LVPECL Clock Oscillator Module
Rev. 3 (126.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Case Outlines
848AB   
Previously Viewed Products
Clear List