MCR8SD: Sensitive Gate Silicon Controlled Rectifier - SCR

Overview
Specifications
Packages
Datasheet: Sensitive Gate Silicon Controlled Rectifiers
Rev. 4 (132.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (4)
Product Overview
Product Description
The Silicon Controlled Rectifier is designed primarily for half-wave ac control applications, such as motor controls, heating controls, and power supplies; or wherever half-wave, silicon gate-controlled devices are needed.
Features
 
  • Sensitive Gate Allows Triggering by Microcontrollers and otherLogic Circuits
  • Blocking Voltage to 800 Volts
  • On-State Current Rating of 8 Amperes RMS at 80°C
  • High Surge Current Capability - 80 Amperes
  • Rugged, Economical TO220AB Package
  • Glass Passivated Junctions for Reliability and Uniformity
  • Minimum and Maximum Values of IGT, VGT and IH Specified forEase of Design
  • Immunity to dv/dt - 5 V/msec Minimum at 110°C
  • Pb-Free Packages are Available*
Technical Documentation & Design Resources
Application Notes (1) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MCR8SDG Active
Pb-free
Sensitive Gate Silicon Controlled Rectifier - SCR TO-220-3 221A-09 Tube 50 $0.48
MCR8SD Last Shipments
Sensitive Gate Silicon Controlled Rectifier - SCR TO-220-3 221A-09 Tube 50  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
VGT Max (V) : 1
IGT Max (mA) : 0.2
Package Type : TO-220-3
IT(RMS) Max (A) : 8
ITSM Max (A) : 80
VDRM Min (V) : 400
: Pb-free
Market Leadtime (weeks) :
Digi-Key   (2013-05-24 00:00) : >1K
Future Electronics   (2013-05-24 00:00) : >1K
Mouser   (2013-05-24 00:00) : <1K
Newark   (2013-05-24 00:00) : >1K
Market Leadtime (weeks) :
Datasheet: Sensitive Gate Silicon Controlled Rectifiers
Rev. 4 (132.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (4)
Product Overview

Product Compliance Status Description IT(RMS) Max (A) VDRM Min (V) ITSM Max (A) IGT Max (mA) VGT Max (V) Package Type
 Pb-free   Active     Sensitive Gate Silicon Controlled Rectifier - SCR   8   400   80   0.2   1   TO-220-3 
Previously Viewed Products
Clear List