feedback
Rate this webpage

Need
Support?


MCR106: Sensitive Gate Silicon Controlled Rectifier - SCR

Overview
Specifications
Packages
Datasheet: Sensitive Gate Silicon Controlled Rectifiers
Rev. 5 (120.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (8)
Product Overview
Product Description
This Silicon Controlled Rectifier PNPN device is designed for high volume consumer applications such as temperature; light and speed control; process and remote control; and warning systems, where reliability of operation is important.
Features
 
  • Glass-Passivated Surface for Reliability and Uniformity
  • Power Rated at Economical Prices
  • Practical Level Triggering and Holding Characteristics
  • Flat, Rugged, Thermopad Construction for Low Thermal Resistance, High Heat Dissipation and Durability
  • Device Marking: Device Type, e.g., MCR106-6, Date Code
  • Pb-Free Packages are Available
Technical Documentation & Design Resources
Application Notes (1) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MCR106-6G Active
Pb-free
Halide free
Sensitive Gate Silicon Controlled Rectifier - SCR TO-225-3 77-09 NA Bulk Box 500 $0.2667
MCR106-8G Active
Pb-free
Halide free
Sensitive Gate Silicon Controlled Rectifier - SCR TO-225-3 77-09 NA Bulk Box 500 $0.2667
MCR106-006 Last Shipments 
Sensitive Gate Silicon Controlled Rectifier - SCR TO-225-3 77-09 NA Bulk Box 500  
MCR106-008 Last Shipments 
Sensitive Gate Silicon Controlled Rectifier - SCR TO-225-3 77-09 NA Bulk Box 500  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 8 to 12
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : >1K
Market Leadtime (weeks) : 8 to 12
Digikey   (2015-07-09) : <1K
FutureElectronics   (2015-07-09) : <1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: Sensitive Gate Silicon Controlled Rectifiers
Rev. 5 (120.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (8)
Product Overview

Product Compliance Status Description IT(RMS) Max (A) VDRM Min (V) ITSM Max (A) IGT Max (mA) VGT Max (V) Package Type
 Pb-free 
 Halide free 
 Active     Sensitive Gate Silicon Controlled Rectifier - SCR   4   400   25   0.2   1   TO-225-3 
 Pb-free 
 Halide free 
 Active     Sensitive Gate Silicon Controlled Rectifier - SCR   4   600   25   0.2   1   TO-225-3 
Previously Viewed Products
Clear List