feedback
Rate this webpage

Need
Support?


MAC08M: Sensitive Gate Triac

Overview
Specifications
Packages
Datasheet: Sensitive Gate Triacs
Rev. 5 (94.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (8)
Product Overview
Product Description
This triac is designed for use in solid state relays, MPU interface, TTL logic and other light industrial or consumer applications. It is supplied in a surface mount package for use in automated manufacturing.
Features
 
  • Sensitive Gate Trigger Current in Four Trigger Modes
  • Blocking Voltage to 600 Volts
  • Glass Passivated Surface for Reliability and Uniformity
  • Surface Mount Package
  • Pb-Free Packages are Available
Technical Documentation & Design Resources
Simulation Models (1) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MAC08MT1G Active
Pb-free
Halide free
Sensitive Gate Triac SOT-223-4 / TO-261-4 318E-04 1 Tape and Reel 1000 $0.3067
MAC08MT1 Last Shipments
Sensitive Gate Triac SOT-223-4 / TO-261-4 318E-04 1 Tape and Reel 1000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 8 to 12
Arrow   (Fri Jul 10 11:56:36 MST 2015) : 37000
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : <1K
Market Leadtime (weeks) : Contact Factory
Datasheet: Sensitive Gate Triacs
Rev. 5 (94.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (8)
Product Overview

Product Compliance Status Description IT(RMS) Max (A) VDRM Min (V) ITSM Max (A) IGT Max (mA) Package Type
 Pb-free 
 Halide free 
 Active     Sensitive Gate Triac   0.8   600   8   10   SOT-223-4 / TO-261-4 
Previously Viewed Products
Clear List